Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
All Sensors Corporation
All Sensors specializes in pressure sensor product development with emphasis on low pressure sensors for medical and industrial applications. Products range from one-half inch water full scale to one hundred psi.
All Sensors shall provide the highest level of expertise in the industry for the design and manufacture of silicon based pressure sensors and pressure sensor systems.
To see more information about Partner Portals click here
All Sensors and Texas Instruments provide a complete sensor / signal path solution for your application. Through TI's WEBENCH Sensor Designer select your All Sensors pressure sensor and the WEBENCH Sensor Designer will provide a solution to drive your sensor and interface your sensor with a micro processor or micro controller. WEBENCH Sensor Designer also provides a prototype solution (based on your the webench design) along with popular All Sensors pressure sensors to expedite your design process.
Step by Step:
Select a sensor:
- Select from the popular 24PC and 26PC series of silicon pressure sensors and 13mm and 19mm stainless steel pressure sensors.
- Sort the list by part number, pressure range, nonlinearity, or other parameters.
- Create a "custom sensor" variation of a standard part to represent using the sensor over a narrower pressure range, or with other parametric variations.

Review your design:
- Based on your selected pressure sensor, an amplifier/data converter circuit is automatically generated.
- You can change the ADC resolution, the signal-path amplifier and ADC ICs, and other system values.
- Performance of the design, including gain accuracy and variation with temperature, are available for review.
- Each panel in this "Design Summary" is a button leading to more detail about the design.

Order a "Build-It" kit, and evaluate the design's performance in hardware:
- Your design is supported by a prototyping board, which can be purchased with a complete bill of materials (including necessary hardware).
- A USB Interface Dongle can be connected to the prototyping board, for monitoring the operation and output of the ADC in the circuit.
- For more information about the designs, download Users' Guides (for the prototyping board and USB Interface Dongle) and additional design resource documents.