Cadence Design Systems

Cadence Design Systems is a leading global EDA company. Cadence software, hardware, and services help customers overcome a range of technical and economic hurdles.

Our technologies help customers create mobile devices with longer battery life. Designers of ICs for game consoles and other consumer electronics speed their products to market using our hardware simulators to run software on a ‘virtual’ chip-long before the actual chip exists. We bridge the traditional gap between chip designers and fabrication facilities, so that manufacturing challenges can be addressed early in the design stage. And our custom IC design platform enables designers to harmonize the divergent worlds of analog and digital design to create some of the most advanced mixed-signal system on chip (SoC) designs. These are just a few of the many essential Cadence solutions that drive the success of leading IC and electronic systems companies.

Cadence OrCAD Capture and Capture CIS

An industry standard in schematic design entry

OrCAD Capture provides fast and intuitive schematic design entry for PCB development or analog simulation using PSpice. The component information system (CIS) integrates with it to automatically synchronize and validate externally sourced part data.

Easy-to-use and powerful, Cadence OrCAD Capture is the most widely used schematic design solution, supporting both flat and hierarchal designs from the simplest to the most complex. Seamless bi-directional integration with OrCAD PCB Editor enables data synchronization and cross-probing/placement between the schematic and the board design. OrCAD Capture allows designers to backannotate layout changes, make gate/pin swaps, and change component names or values from board design to schematic using the feedback process. It also comes with a large library of schematic symbols and can export netlists in a wide variety of formats.

OrCAD Capture CIS integrates the OrCAD Capture schematic design application with the added capabilities of a component information system (CIS) and the Cadence ActiveParts Portal.

CIS allows designers to search, identify, and populate the design with preferred parts. With easy access to company component databases and part information, designers can reduce the amount of time spent researching needed parts.

The ActiveParts Portal is an expansion of the existing Cadence ActiveParts online component data solution for access to component information. As part of the new ActiveParts Portal, Cadence is teaming with SupplyFrame, Inc. as the first portal member. In this initial integration, select parts within the SupplyFrame database have schematic symbols mapped to them for placement into a schematic design. Learn more

Features/Benefits

  • Boosts schematic editing efficiency of complex designs through hierarchical and variant design capabilities
  • Integrates with a robust CIS that promotes the use of preferred, current parts to accelerate the design process and reduce project costs
  • Provides access to more than two million parts with Cadence ActiveParts, offering greater flexibility when choosing design components

 



Back to top