CREE XLamp® LEDs

The XLamp XR-E LED delivers unprecedented levels of white LED brightness & efficacy. XR-E LEDs can be driven at currents from 350 mA (equivalent to 1 W), yielding 80 lumens of light typical, or up to 1000 mA (equivalent to 4 W), for 176 lumens typical, if more light output is needed. Download PDF

 

MR16 Reference Design Using CREE's MT-G LEDs  New!

  • RD-188 - MR16 Reference Design for Non-Dimming & Dimming LED Applications Using TI's LM3401 and CREE's MT-G LED
  • Tested with electronic transformers (12VAC output)
  • Works with off the shelf dimmers with stable, no-flicker operation
  • Features the Cree MT-G LED optimized for MR-16 applications
  • Flicker-free operation with common electronic low voltage dimmers and electronic transformers
  • More Information:

Cree Application Documents

For more information visit LED Drivers

To see more information about Partner Portals click here

See our disclaimer

 


CREE LEDs Supported in WEBENCH® Designer




Back to top