Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
Freescale
Freescale Semiconductor's 32-bit ColdFire processors have become a vital part of many applications throughout the communications, industrial, test and measurement and medical markets. The trend towards increased 32-bit embedded RISC performance is a wide variety of end applications has also accelerated the development of multiple ColdFire product derivatives each with its own unique mix of on-chip features. However, with embedded systems now requiring multiple supply voltages (1.6V, 3.6V & 5V) and, at the same time, the on-chip features continue to push up the gate count coupled with higher clock speed's, it is no surprise to see increased demands on the power supply requirements. TI offers on-line and off-line tools to support Freescale ColdFire processor power supply designs based on TI's switching regulators and LDO voltage regulators.
To see more information about Partner Portals click here
Power Management
The WEBENCH® online power supply design environment offers component selection (voltage regulator IC and other component), electrical and, in some cases, thermal simulation, and customized evaluation boards. Switchers Made Simple™ software is an off-line tool for switching-regulator based power supply design. It contains components selection and performance calculations that are also a part of the WEBENCH® features.
Interface
DP83849C / DP83849I / DP83849ID / DP83849IF
PHYTER DUAL 10/100 Ethernet Physical Layer In Commercial and Industrial Temperature, with Revolutionary Flexible Port Switching, Enhanced Cable Diagnostics and Fiber (FX) support.
(product brief, design resources)
DP83848M / DP83848T / DP83848H
PHYTER® Mini 10/100 Ethernet Physical Layer in Commercial, Industrial, and Extreme Temperature Ranges
(product brief,design resources)
DP83848C / DP83848I / DP83848YB
PHYTER® 10/100 Ethernet Physical Layer in Commercial, Industrial, and Extreme Temperature Ranges
(product brief, design resources)