OSRAM
OSRAM Opto Semiconductors is the pioneer of high-performance LEDs in the visible and infrared spectrum. The range of LED light sources covers everything from miniature components for backlighting cell phone displays to high brightness LEDs for street lighting, TV screens and automobile headlights. With its thin-film technology for InGaAlP LEDs, OSRAM's products can achieve a higher luminance than conventional LEDs.
OSRAM products are available in various package sizes such as standard, miniature and high power packages. They are also available in different brightness levels and in all colors including RGB, color on demand and various shades of white and warm white. Warm white and neutral white high-power LEDs have a typical color rendering index (CRI) of 80 and now have improved angle homogeneity even with volume casting. With a lifetime of up to 50,000 hours the LEDs are suitable for all kinds of solid state lighting applications. It is therefore easier and more cost-effective to achieve homogeneous illumination in demanding lighting situations.
In 2006, OSRAM Opto Semiconductors introduced an internet-based partnering network, LED Light For You (www.ledlightforyou.com), which brings together the combined skills of certified partners from around the world to better support customers in the Solid State Lighting market. Customers seeking a specific LED lighting solution can access the network and benefit from expert support in areas essential to LED lighting solutions – optics, thermal management and electronics. Texas Instruments is one of the certified partners for electronics solutions in the LED Light For You network.
LEDs Application Highlights
OSRAM LED light sources range from miniature components to high brightness packages for various applications, such as:
- Automotive
- Street Lighting
- Architectural Illumination
- Tunnel Lighting
- Displays
- Flash
- Projectors
- Reflector LED
- Backlight Solutions
- Mobile Communications
- Signs
OSRAM LEDs at a Glance
| Product Family | Brightness (lm)* | Wattage (W) | Current |
| Oslon | 20-112 | 0.3-1.12 | 140-400mA |
| OSTAR Lighting | 200-1,000 | 12-18 | 700mA |
| OSTAR SMT | 460 (typ.) | 17 | 700mA |
| Diamond DRAGON | 150-300 | 5 | 1.4A |
| Platinum DRAGON | 50-150 | 3 | 700mA |
| Golden DRAGON Plus | 39-130 | 1 | 350mA |
| Golden DRAGON Plus with Lens | 45-97 | 1 | 350mA |
| Golden DRAGON | 39-97 | 1 | 350mA |
| Advanced Power TOPLED | 8-31 | 0.5 | 140mA |
| Power TOPLED | 2.3-7.9 | 0.1 | 30mA |
| MULTILED | Red: 280-900mcd Green: 450-1,400mcd Blue: 112-560mcd |
R: 0.195 G: 0.21 B: 0.21 |
20mA |
For more information visit LED Drivers
To see more information about Partner Portals click here

Cart