SPUSI2: USB Interface Dongle II & Software

The SPUSI2 USB Interface Dongle board connects any Texas Instrument board or system equipped with a GPSI-14 header to a USB port. Only one SPUSI2 board per PC is needed. Together with easy-to-use downloadable GUI software, the SPUSI2 board enables design engineers to quickly evaluate and prototype with Texas Instrument op amps, ADCs, and DACs with SPI/Microwire or I2C interface. All WEBENCH Sensor Designer prototyping boards are compatible with SPUSI2 and Sensor Signal Path Control Panel software. Evaluation boards with GPSI-14 interface are also compatible with SPUSI2 and may be used with TinyI2CSPI software to access registers in the device under evaluation. SPUSI2 thus opens a whole new dimension in meeting your needs for both prototyping and evaluation.

In a typical system, the SPUSI2 board connects a TI prototype or evaluation board with GPSI-14 header connector to a PC via the SPUSI2 and a USB cable.


Board SPUSI2 USB Interface Dongle Software

 

WEBENCH Prototyping Board (after assembly)


SPUSI2 USB Interface Dongle

 

Sensor Signal Path Control Software

 

TI Board with GPSI-14 Interface

  • Order op amp and data converter with GPSI-14 header from tools section of product folder.

 

TinyI2CSPI Software




Back to top