WEBENCH® System Power Architect
Complete Power System Design in Minutes
WEBENCH® System Power Architect gives you a robust design capability to build and optimize a complete power system from the edge of the card to the smallest point-of-load in just about 60 seconds.
- Hot swap protection with multiple TI devices
- Optimized selection of TI isolated modules
- Commercial modules with TI devices
WEBENCH System Power Architect is a single, powerful tool that can help you create isolated power systems with hot swap capability in minutes. Start a new design.
Key Features
- Drive multiple loads
- Customize output voltages and load currents
- More than 200 FPGAs and processors preconfigured with critical parameters
- VOUT tolerance
- Soft start requirements
- Load grouping
- Sequencing
- Add and configure custom loads to the system
- Select different power tree architectures
- Optimize results for
- Efficiency
- Footprint
- Cost
- Generate complete system BOM and schematics
- Run Spice simulations to characterize your design
System Power Architect Features
|
It's Easy to Use the Hot Swap and Isolated Brick Capabilities

System Power Architect Expands Power Tree Options


Cart
United States (In English)