Digital Power

Flexible and configurable digital power solutions for AC/DC and DC/DC designs

Get hands-on digital power training

- Introductory theory
- Step-by-step design of digital power supplies
- Extensive design lab

Sign up now for the Digital Power Three-Day Workshop by Biricha Digital Power Ltd.

Piccolo™ MCU High Voltage PFC Developer’s Kit

- Complete hardware and software for two phase interleaved PFC
- Single F28027 Piccolo MCU with integrated PWMs and control-oriented peripherals to reduce system cost
- Isolated JTAG for real-time debug provides safety against high voltage


 
  • High- Voltage Hot Swap Protection
  • C2000™ Solar Developer's Kits - TI.com
  • UCD3138 - Order free samples today


TI knows digital power. From line to load, our industry experience in power control and embedded processing results in a broad portfolio of products and design tools that support digital control of a power system. With proven designs in power factor correction, isolated DC/DC conversion topologies and point-of-load systems, TI offers a complete signal chain solution for digital power.


Digital Power Diagram


General Purpose Microcontroller

TI provides power designers with a broad portfolio of processors, controller and drivers as well as module solutions to solve any digital power system design challenge

Product Features Package
F28x Piccolo Series The F2802x Piccolo family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherials in low pin-count devices. TSSOP (DA) 38
F28x Delfino Floating-point MCUs with flash Highly integrated, high-performance solutions for demanding control applications with flash. LQFP (PGF) 176, BGA MICROSTAR (ZHH) 179, BGA (ZJZ) 176
F28x Fixed-point Series 32-Bit Digital Signal Controller with ROM BGA (GGM) 100, LQFP (PZ) 100, BGA MICROSTAR (ZGM) 100
F28M3x Concerto Series Concerto MCU's offer unmatched flexibility and performance for digital power systems requiring advanced control and connectivity in a single controller, incorporating aC28x DSP core and ARM Cortex M3 in a single package. TQFP 144

Digital PWM Controllers

Highly Integrated Digital Controllers for Isolated Power

Product Features Package
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs QFN-64, QFN-40
UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs QFP-80, QFN-64, QFN-48, QFN-40
UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs QFP-80, QFN-64, QFN-48, QFN-40

Digital Point-of-Load Controllers

Power-Optimized State Machine Digital Controllers

Product Features Package
UCD9222 Dual-output, multi-phase synchronous buck controller supports various point-of-load configurations QFN-48
UCD9224 Dual-output, multi-phase synchronous buck controller supports various point-of-load configurations QFN-48
UCD9240 Fully Configurable Multi-Output and Multi-Phase Non-Isolated DC/DC PWM Controller. Controls up to four voltage rails and up to eight phases. 64VQFN, 80TQFP
UCD9244 Quad output, multi-phase synchronous buck controller designed for non-isolated DC/DC power applications QFN-64
UCD9220 Dual-output, multi-phase synchronous buck controller that can support various point-of-load configurations VQFN-48
UCD9246 Fully Configurable Multi-Output and Multi- Phase Non-Isolated DC/DC PWM Controller. Controls Up to 4 Voltage Rails and Up to 6 Phases QFN-64
UCD9248 Fully Configurable Multi-Output and Multi- Phase Non-Isolated DC/DC PWM Controller Controls Up to 4 Voltage Rails and Up to 8 Phases TQFP-80

System Protection and Power Management

Hot Swap Controllers with Digital Telemetry

Product Features Package
TPS2480/81 Positive voltage, intelligent protection device and I2C current monitors TSSOP-20
LM25056 System Power Measurement IC with PMBus LLP-24
LM25066/A System power management and protection ICs with PMBus LLP-24
LM25066I/A Intel Node Manager 2.0-compliant system power management and protection ICs with PMBus LLP-24
LM5056    
LM5064 Negative high-voltage system power management and protection IC with PMBus TSSOP-28
LM5066 High-voltage system power management and protection IC with PMBus TSSOP-28

DC/DC Controllers

Analog Control with PMBus

Product Features Package
TPS40400 Single ouput synchronous buck controller with PMBus QFN-24
TPS40422 Dual output or Dual-phase synchronous buck controller with PMBus QFN-24

Digital Power Stage Solutions

Digital Power MOSFET Drivers

Product Features Package
UCD7231 Dual High Current Drivers. Full Compatibility with TI Fusion Digital Power Supply Controllers, such as UCD91xx and UCD92xx Families QFN-20
UCD7230A Input from Digital Controller Sets Operating Frequency and Duty Cycle QFN-20
UCD7242 Fully Integrated Power Switches With Drivers for Dual Synchronous Buck Converters QFN (RSJ)

Digital Power Stage Modules

Product Features Package
PTD08D210W The PTD08D210W is a high-performance dual 10-A output, non-isolated digital PowerTrain™ module.  (WAC)
PTD08A010W 10A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module   12DIP MODULE-TH 
PTD08A015W The PTD08A015W is a high-performance 15-A rated, non-isolated digital PowerTrain module. DIP MODULE-TH (EGS)
PTD08A020W 20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module 12DIP MODULE-TH

High-Speed Digital Isolators

Improve Performance for Industrial Isolation Applications

Product Features Package
ISO721 Single 150 Mbps digital isolator SOIC-8
ISO722 Single 100 Mbps digital isolator with enable SOIC-8
ISO7220 Dual-channel, 2/0, 150 Mbps digital isolator SOIC-8
ISO7230 Triple channel, 3/0, 150 Mbps digital isolator SOIC-16
ISO7240 High-speed quad channel, 4/0, 150 Mbps digital isolator SOIC-16
PTD PowerTrain Modules TMS320F28x TMS320F28x SupplyFrame