SafeTI™ Applications *

  • + Alternative
    Energy

  • +Automotive & Transportation
  • +Household Appliances
  • +Industrial
  • +Medical
  • * These applications reference system block diagram, which are examples only. The designs shown are not warranted to comply with any specific functional, safety, or security standard.
Make the world safer
Make the world safer Hercules ARM Safety MCU platform for safety-critical applications.

Download the Hercules ARM Safety MCU selection guide
Download the Hercules ARM Safety MCU selection guide Over 20 years of safety-critical system expertise, industry collaboration and proven hardware.

SafeTI™–60730

 

IEC 60730 is a functional safety standard for automatic electrical controls for household and similar use.

Examples of these appliances include:

  • Washing machines
  • Refrigerators
  • General household electrical controls
  • DC arc-detect solutions
  • Power tools
  • Solar and power converters
  • Electric bikes

SafeTI-60730 design packages for functional safety include software libraries compliant to IEC 60730:2010, which can also support UL 1998:2008 and IEC 60335-1:2010 functional safety standards. Compliant libraries enable manufacturers of consumer applications systems to achieve system certification easier and faster.

TI Standards Compliance Certification for SafeTI-60730

Assessor Product Assessment Certificate
UL logo   Click diagram to enlarge
enlargeEnlarge
  Click diagram to enlarge
enlargeEnlarge
TMS320F2802x
TMS320F2803x
TMS320F2805x
TMS320F2806x
TMS320F2833x
TMS320C2823x
IEC 60730 20130412-E352502 and 20130415-E352502

Products & Applications

For SafeTI-60730 products, components with available software libraries are listed as is the library's class capability . Achieved class will vary based on customer implementation. Determination of suitability for use in IEC 60730 system designs is the responsibility of the system designer.

Product Type Product Name Typical End Equipment Class Capability
Microcontrollers TMS320F2802x Refrigerators, washing machines, household electrical controls, e-bikes, power tools, power converters, arc detection Class B
TMS320F2803x Washing machines, household electrical controls, e-bikes, power tools, power converters, arc-detection Class B
TMS320F2805x Washing machines, household electrical controls, e-bikes, power tools, power converters. Class B
TMS320F2806x Washing machines, household electrical controls, e-bikes, power tools, power converters, arc-detection Class B
TMS320F2833x Power converters Class B
TMS320C2823x Power converters Class B

Complementary Tools & Software*

Software Supporting SafeTI-60730



Learn more

The C2000 MCU Safe-TI 60730 Software package includes pre-certified SafeTI™ software packages that help make designing for functional safety consumer applications with TI C2000™ real-time control microcontrollers (MCUs) easier and faster. SafeTI software packages are compliant to IEC 60730-1:2010 Class B and UL 1998:2008 Class 1 standards, which include home appliances, arc detectors, power converters, power tools, e-bikes, and many others. SafeTI software packages can be embedded in applications on these MCUs to help simplify the certification of functional safety-compliant consumer devices.

Code composer tools

Code Composer Studio™ (CCStudio) is an Eclipse-based integrated development environment for TI's DSPs, microcontrollers and application processors. CCStudio includes a suite of tools used to develop and debug embedded applications. It includes compilers for each of TI's device families, source code editor, project build environment, debugger, profiler, simulators and many other features. CCStudio provides a single user interface taking users through each step of the application development flow. Familiar tools and interfaces allow users to get started faster than ever before and add functionality to their application thanks to sophisticated productivity tools.

C2000 MCU control cards

controlCARDs for C2000 put the microcontroller and all necessary support devices in a standard, pin-compatible DIM-socket daughter card. With a common plug-in compatible interface, controlCARDs allow users to quickly experiment with various C2000 MCUs in our application development kits simply by plugging in a new controlCARD. controlCARDs are used across all TMS320C2000 developer kits beyond the controlSTICK platform.

* Contact tool/software provider for details on establishing suitability for use in IEC 60730 compliant products