Example Safety Related
 Applications *

  • + Alternative
    Energy

  • +Automotive & Transportation
  • +Household Appliances
  • +Industrial
  • +Medical
  • * These applications reference system block diagram, which are examples only. The designs shown are not warranted to comply with any specific functional, safety, or security standard.
Make the world safer
Make the world safer Hercules ARM Safety MCU platform for safety-critical applications.

Download the Hercules ARM Safety MCU selection guide
Download the Hercules ARM Safety MCU selection guide Over 20 years of safety critical development expertise, industry collaboration, and proven hardware.

 

SafeTI™ Partners provide hardware, software, tools, and/or services which are targeted for developers of functional safety applications using SafeTI products.  Combined with SafeTI design packages, the SafeTI Partners can further reduce development time and simplify system certification activities.

Development Tools

content promo   

Green Hills

The GREEN HILLS MULTI IDE offers an integrated development environment with debug, compiler and flash programming tools, including AUTOSAR awareness, performance profiler, project builder, code coverage, run-time error checking, MISRA C adherence wizard, and the DoubleCheck™ integrated static code analyzer. Green Hills has received certificates from both TÜV NORD and exida, making the Green Hills MULTI IDE the only commercially available toolchain certified to satisfy both SIL 4 (Safety Integrity Level) and ASIL D (Automotive Safety Integrity Level) tool qualification requirements.


Product:  MULTI IDE

Safety Standard Supported: IEC 61508, EN 50128, ISO 26262

iar systems   

IAR systems

IAR Embedded Workbench for ARM is a complete development tool suite including a highly-optimizing compiler and a comprehensive debugger. It is compliant with ARM EABI and CMSIS. Features include automatic MISRA-C rule checking, an advanced inline assembler, complex code and data breakpoints, runtime stack analysis, function profiling, and code coverage analysis. IAR Embedded Workbench for ARM is certified by TÜV SÜD as suitable for use in safety-related software development for each Safety Integrity Level (SIL) according to IEC 61508 and each Automotive Safety Integrity Level (ASIL) of ISO 26262.


Product:  Embedded Workbench

Safety Standard Supported: IEC 61508, ISO 26262

content promo   

Smart Software Solutions (3s)

CoDeSys Safety SIL 2 includes an IEC 61508 SIL 2 run time system with certified basic functions, a validated compiler and code generator plus a safety programming manual. It can be used with the Hercules dual-core lockstep safety microcontrollers to support ISO 13849 PLd Cat.2/3 requirements.


Product:  CoDeSys

Safety Standard Supported: IEC 61508, ISO 13849

Real Time Operating Systems & Middle Ware

content promo   

High Integrity Systems

SAFERTOS® is a unique real-time, deterministic operating system especially designed for safety critical applications. It is available pre-certified according to key standards in markets including Industrial and Medical. The “Design Assurance Pack“, which is supplied with all software versions of SAFERTOS, contains all the certification evidence and life-cycle information generated during development and used for certification.


Product:  SAFERTOS

Safety Standard Supported: IEC 61508, FDA510(k) Class III, EN62304

content promo   

SCIOPTA

SCIOPTA 61508 is a pre-emptive multi-tasking high performance real-time kernel which includes many built-in safety features. As a direct message-passing kernel, SCIOPTA is very well suited to be used in safety-critical applications. SCIOPTA has been certified by TÜV in Munich to IEC61508/EN50128/9 to be used in systems up to SIL 3.


Product:  SCIOPTA 61508

Safety Standard Supported: IEC61508, EN50128

content promo   

HCC Embedded

MISRA Compliant TCP/IP: efficient, embedded stack developed using a verifiable, MISRA compliant process. HCC's TCP/IP stack brings new levels of performance, quality and reliability to the embedded networking market. The stack provides a significant range of protocols as well as support for both IPv4 and IPv6, providing flexibility and long-term network compatibility


Product:  HCC Embedded TCP/IP

Safety Standard Supported: IEC 61508

AUTOSAR

content promo   

Vector

The MICROSAR product family from Vector provides efficient and scalable basic software modules and an RTE for AUTOSAR ECUs. For the implementation of safety-related functions in accordance with ISO 26262 the package MICROSAR Safe contains protection mechanisms up to ASIL D. The AUTOSAR operating system MICROSAR OS SafeContext from Vector has been certified to ASIL D for the TMS570 processor. In January 2013, TÜV Nord verified that its development conformed to ISO 26262.


Product:  MICROSAR SAFE

Safety Standard Supported: ISO 26262

content promo   

Electrobit (EB)

Elektrobit (EB) provides safety products and services for safety-related systems. The EB tresos Safety OS (certified according to ISO26262 ASIL D and IEC 61508 SIL 3) is part of the EB tresos Safety Architecture which enables the efficient use of Safety and Non-Safety software in the same AUTOSAR ECU. EB's specially trained Functional Safety competence team handles the safety mechanisms for AUTOSAR compliant software up to the highest safety classification levels ASIL D / SIL 3.


Product:  EB Tresos

Safety Standard Supported: ISO 26262

Consultants

content promo   

exida

Whether you are an automation supplier, integrator and end-user, or an automotive OEM and supplier, exida has guided you through the complex issues of functional safety. We have provided certification to a number of functional safety standards, such as IEC 61508, IEC 61511, ISO 26262 and has certified more process safety devices to IEC 61508 than any other agency worldwide.


Product:  exida

Safety Standard Supported: EC 61508, IEC 61511, ISO 26262

content promo   

YOGITECH

YOGITECH faultRobust technology provides tools, training, methodologies and solutions that can be used to address faults in integrated circuits to support system manufacturers in their safety analysis and in the specification, implementation, and verification of SW test libraries to be in compliance with international functional safety standards such as ISO 26262 and IEC 61508.


Product:  YOGITECH

Safety Standard Supported: ISO 26262, IEC 61508, IEC 60730,
ISO 13849, IEC 62061

content promo   

TÜV NORD Systems

TÜV NORD provides third party support and checks for conformance to be relevant and obligatory safety standards

TÜV NORD services includes:

  • Assessments
  • Product certification for increasing the appeal of your safety-relevant products
  • Certification of SEooC
  • Certified Functional Safety Management system (FSM) as a strategic success factor
  • Trusted Tool Certification
  • Personal certification
  • Consulting
  • TÜV NORD supports the proper application of safety-related standards and consults in the implementation of methodologies like FMEDA, FTA; HAZOP, Risk Analysis etc.


    Product:  Functional Safety

    Safety Standard Supported: IEC 61508-5-2, EN 5012X, ISO 26262,
    IEC 61508, ISO 13849,IEC 62061, IEC 61511, ISO 25119

safe in train   

SafeinTrain

SafeinTrain GmbH provides consulting services for safety critical systems (SIL-0/1 up to SIL-4). SafeinTrain GmbH core services include:

  • Accompanying customers during the assessment and audit by accredited certification agencies like TÜV.
  • Supporting customers analyzing and restructuring existing systems acccording to current safety standards
  • Developing complete (new) systems (software-systems or hardware/software-systems) according to current safety standards
  • Testing systems according to given standards
  • Extending existing unsafe communication protocols to become safe according to current safety standards
  • Performing quantitative analysis like FMEDAs of hardware systems according to safety standards

The current key areas of the Safeintrain GmbH are transportation and railway technology as well as industrial automation systems. The aim of the SafeinTrain GmbH activities is to always produce "solutions for safety"!”


Product:  SafeinTrain GmbH

Safety Standard Supported: IEC 61508, EN 5012X, IEC 61511, IEC 62061, ISO 13849, ISO 26262

Validas   

Validas AG

Validas AG is a consultant company focusing on tool classification and qualification. Validas AG provides services for the following tool qualification processes:

  • Tool classification by Tool Chain Analysis
  • Support of Tool Qualification Kits
  • Application of Tool Qualification Kits

The services range from doing complete tool qualification to providing coaching and guidance to assist customers with complying to functional safety standards like ISO 26262, IEC 61508, EN 50128 and DO-178C / DO-330.


Safety Standard Supported: ISO 26262, IEC 61508, EN 50128 and DO-178C / DO-330