High Temperature Flash for Harsh Environments


High Temperature Guide (pdf)
Texas Instruments is now sampling the industry's first high temperature 4MB Flash memory device for Harsh Environments. TI's SM28VLT32-HT provides guaranteed high temperature Flash read and writing operation and small ruggedized packaging tailored for extreme temperature environments. The SM28VLT32-HT has an operating temperature from -55°C up to 210°C designed for data logging and firmware designs.
For a complete portfolio of standard catalog semiconductor ICs for extreme temperature operation go to www.ti.com/ht
These components form a complete signal chain roadmap for high temperature industrial and aerospace electronics applications.
Features and Benefits:
- 210°C operating temperature
- 4MB capacity
- Eliminates upscreening
- Ruggedized packaging options
- 14-pin ceramic
- Known Good Die (KGD)
Designed to address development needs for harsh environments in oil and gas, heavy industrial, and avionics applications.
SM28VLT32-HT Block Diagram

14-pin ceramic package


Cart