|
Device |
Features |
Differentiator |
Product folder |
Digital Isolation |
ISO721M |
4000-V(peak) Isolation, 560-Vpeak VIORM, Signaling Rate 0 Mbps to 150 Mbps |
High electromagnetic immunity, low propagation delay |
http://www.ti.com/product/iso721m |
Profibus |
ISO1176 |
Isolated Profibus transceiver |
Low bus capacitance, bus-pin ESD protection |
http://www.ti.com/product/iso1176 |
IO Link |
SN65HVD101 |
IO-LINK PHY for Device Nodes |
Industrial supply voltage range(upto 36V), configurable current limit |
http://www.ti.com/product/sn65hvd101 |
RS-485 |
SN65HVD37 |
Full duplex 3.3V transceiver |
Low power
RS-485 |
http://www.ti.com/product/sn65hvd37 |
RS-485 |
ISO3088 |
Full/half-duplex 5V transceiver |
Isolated RS-485 |
http://www.ti.com/product/iso3088 |
Wireless |
CC2530 |
2.4GHz SOC wireless solution |
8051 core, low power, very few external components neededà low BOM cost |
http://www.ti.com/product/cc2530 |
Wireless |
CC2520 |
2.4GHz wireless transceiver |
Excellent link budget, operation up to 125°C and low voltage operation |
http://www.ti.com/product/cc2520 |
Wireless |
CC111X |
Sub 1GHz Wireless SOC |
High sensitivity, low power, excellent selectivity and blocking. |
http://www.ti.com/product/cc1111f8 |
|
Device |
Features |
Differentiator |
Product folder |
DAC |
DAC7311 |
12 Bit, Voltage output high precision DAC |
Low power, excellent linearity |
http://www.ti.com/product/dac7311 |
4-20mA transmitter |
XTR115 |
4-20mA Current Loop Transmitter with Sensor excitation voltage |
Low Iq, Low power, excellent linearity, wide supply range(upto 36V) |
http://www.ti.com/product/xtr115 |
Industrial
Output
Driver |
XTR300 |
Industrial Analog Current/Voltage Output Driver |
User selectable V/I output (±10V ±20mA)
Industrial supply range(upto 40V) |
http://www.ti.com/product/xtr300 |
Integrated DAC+
4-20mA Driver |
DAC161P997 |
-SWIF
Perfect for Isolated transmitters
-HART Compatible |
Low power, Low BOM, Board area savings |
http://www.ti.com/product/dac161p997 |
|
Device |
Features |
Differentiator |
Product folder |
Loop/Line power solution |
TPS54040 |
3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode |
High efficiency at light loads, low Iq, integrated high-side MOSFET |
http://www.ti.com/product/tps54040 |
Loop/Line power
solution |
TPS54062 |
4.7V to 60V Input, 50mA Synchronous Step-Down Converter |
Low Iq, integrated high/low-side MOSFETs, stable with ceramic output capacitor or low cost Aluminum electrolytic |
http://www.ti.com/product/tps54062 |
| Line/Loop power |
LM5017 |
100V, 600mA, COT Sync Buck regulator |
Wide input voltage range (up to 100V)
High power density,Isolated topology possible |
http://www.ti.com/product/lm5017 |
Isolated power solution |
TPS55010 |
2.95V To 6V Input, 2W, Isolated DC/DC Converter |
Transformer driver for isolated interface stages, Integrated FETS, adjustable Vin/Vout combinations |
http://www.ti.com/product/tps55010 |
| Power Solution Module |
LMZ14201 |
2A, Simple Switcher Power Module |
Wide input voltage range (up to 42V)
Low radiated emissions
Military (Mil-STD-883) & rugged applications
Wide operating junction temperature (-55 to 125 C) |
http://www.ti.com/product/lmz14201 |
Power solution: Module |
PT78ST133 |
Non-isolated POL module:
36Vin, 3.3Vout 1.5Amp |
Very Small Footprint,
High efficiency,
Fast Transient Response,
Wide Input Range |
http://www.ti.com/product/pt78st133 |
Power solution: Module |
DCR010503 |
Isolated POL module:
5V, 12V, 24V Inputs
3.3V, 5V Outputs
IW |
High efficiency, high accuracy, low output noise |
http://www.ti.com/product/dcr010503 |
Battery power solution |
TPS63002 |
Buck-Boost Converter solution for
2/3 cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. |
High efficiency,
Low Iq, adjustable Vout |
http://www.ti.com/product/tps63002 |
Industrial Linear regulator |
TPS7A3001 |
Vin -3V to -36V,
-200mA Low-Dropout Linear Regulator |
Ultra low noise, high PSRR, Negative voltage rail operation |
http://www.ti.com/product/tps7a3001 |
Industrial
Linear regulator |
TPS7A4001 |
50mA, 100V Input, Single Output Low-Dropout Linear Regulator |
Wide input voltage range, Low Iq |
http://www.ti.com/product/tps7a4001 |