Internet of things

Cloud Solutions I AT&T M2X for IoT

IoT Development with TI Devices and AT&T M2X

AT&T M2X Data Service is a cloud-based fully managed time-series data store for the Internet of Things (IoT). From trucks and turbines to vending machines and freight containers, M2X enables the devices that power your business to connect and share valuable data.

M2X provides carrier grade infrastructure that allows enterprise IoT solution developers to quickly and easily collect data from multiple devices and networks, and stay focused on applications and the business function. M2X allows developers to connect to a multitude of devices through a variety of networks easily, letting the customer focus on what they know best: their application. Click here for information on how to create an account and get started with M2X.

M2X provides pre-integrated support for TI LaunchPad™ development kits for the following devices:.

  • SimpleLink™ Wi-Fi® CC3200 wireless microcontroller LaunchPad™ development kit
  • TM4C129 microcontroller
  • TM4C123G microcontroller (when combined with the SimpleLink Wi-Fi CC3100 BoosterPack™ plug-in module)
  • MSP430F5529 microcontroller USB LaunchPad development kit (when combined with the CC3100 BoosterPack plug-in module)
  • MSP432™ MCU LaunchPad development kit (when combined with the CC3100 BoosterPack plug-in module)

Detailed instructions on how to connect M2X to the above LaunchPad development kits are here.