Internet of things

Cloud Solutions I Amazon Web Services for IoT

IoT Development with TI Devices and Amazon Web Services IoT

Amazon Web Services (AWS), a leading provider of cloud computing services, now supports the Internet of Things with its AWS IoT service. AWS IoT enables IoT endpoints such as sensors to be securely connected to the cloud for remote management and analysis. AWS IoT cloud services include such as storage, stream analytics, event-driven execution, and visualization to enable developers to quickly create IoT applications.TI and AWS have worked together to deliverpre-integratedAWS IoT connectivity for multiple connected TI devices by providing ports of the AWS IoT SDK, an embedded agent optimized for IoT endpoints, to TI development boards.

TI devices that are currently integrated with AWS IoT include the Sitara™ AM3358 and the SimpleLink™ Wi-Fi® CC3200 wireless microcontroller. The AM3358 is the processor at the heart of the BeagleBone family, which has become a popular embedded Linux platform for developers. The CC3200 wireless MCU makes it easy for IoT developers to create low-cost, low-power IoT applications. Providing an integrated ARM® Cortex® - M4 MCU, as well as on-chip Wi-Fi, Internet and robust security protocols, no Wi-Fi expertise is required to start IoT development.

The following TI boards offer pre-ported AWS IoT Agents that enable easy connection to AWS IoT. The source code and build instructions for the AWS IoT agent ports are available at the following locations: