Internet of things

Cloud Solutions I Thingsquare for IoT

With Thingsquare and TI, connecting has never been easier

Thingsquare is a software platform that product makers can use to connect their products with their customers' smartphones. The Thingsquare system uses a unique combination of low-power wireless meshing, Bluetooth® beacons, and an ultra-lightweight Internet of Things (IoT) gateway solution to connect sensors, lights, and other products with their users. The Thingsquare system runs on low-power IEEE 802.15.4 and Sub-1 GHz devices from TI and a back-end which allows product makers to provide secure smartphone access to their users. The back-end can run either on a publicly accessible cloud service or on a hosted server of your choice.

The Thingsquare system offers an extremely lightweight IoT solution, both for gateways and endpoints, enabling the implementation of very low-cost and low-power applications. Thingsquare is based on IPv6 and 6LoWPAN and offers a fully self-forming and self-healing wireless mesh, end-to-end TLS/SSL security, wireless AES128 encryption, and secure OTA firmware updates. iOS and Android are both supported out of the box, along with a REST API for developing your own smartphone apps and for backend integration.

TI devices that are currently integrated with Thingsquare include the

These wireless MCUs combine an integrated ARM® Cortex®-M MCU core with I/O peripherals and radios, to provide a single-chip solution for IoT applications requiring long battery life. The device SDKs include communications stacks, device drivers, and power management to make it easy for IoT developers to create low-cost, low-power IoT applications.

Download one of the following sample applications to start designing with TI and Thingsquare: