Internet of Things

IoT Partners supporting TI solutions

Explore TI's extensive network of IoT partners. The TI cloud ecosystem helps manufacturers easily and rapidly connect more to the IoT while offering differentiated and value-added services. Learn more about the cloud partners and how they work with TI's solutions by clicking on the logos below. If your company is interested in joining, please fill out the TI IoT cloud partner form.

Partner of the Month

Mongoose OS

Mongoose OS and Mongoose embedded web for IoT applications and end-to-end integration (firmware, cloud, app) service offering secure connectivity.

Read their blog

Partner Description SimpleLink™ Wi-Fi® SimpleLink Sub-1 GHz SimpleLink Bluetooth® low energy BeagleBone featuring Sitara™ processors
Amazon Web Services offers reliable, scalable, and inexpensive cloud computing services. x x x
Google Cloud Platform A fully managed service to easily and securely connect, manage, and ingest data from globally dispersed devices. Easily connect via Mongoose OS. x
IBM® Watson IoT Platform is a fully managed, cloud-hosted service that makes it simple to build and deploy apps for IoT devices, sensors and gateways. x x x x
Connect your devices to capture and analyze untapped data with the Microsoft Azure IoT Suite. x x x
Xively seamlessly adds enterprise-class IoT cloud capabilities to TI's SimpleLink™ Wi-Fi solutions. x x
Arrayent's IoT platform is used by trusted consumer brands to create compelling connected products. x
Exosite is a turnkey IoT solutions provider that helps businesses bring their connected product visions to reality. x
KaaIoT is the company behind Kaa – an open-source platform for building advanced IoT solutions. x x
Temboo's code-generating programming tools connect hardware to 100+ public & private APIs, databases and code utilities. x
Thingsquare provides an IoT platform based on IPv6 with 6LoWPAN, IEEE 802.15.4 and the open source Contiki OS. x x
AT&T M2X provides time-series data storage, device management, geo-fencing and data visualization for the IoT. x
C2M connects IoT devices and sensors to IT systems. C2M includes big data, visualization and workflows. x
Cumulocity offers IoT sensor data visualization, analytics and device management as SaaS, use the free trial! x x
DataArt combines open source technology and solution consulting to support your IoT initiatives. x
IMONT’s leading-edge device connectivity software allows organizations to offer an extremely scalable and cost effective IoT system. x
Initial State is an Internet of Things data analytics/visualizations and data management company. x
PubNub's data stream network enables developers to build and scale realtime apps for connected devices. x
Sierra Wireless is building the Internet of Things (IoT) with intelligent wireless solutions. x
Tago.io is a complete solution to connect, visualize, share and analyze data from your devices and other sources. x
VitaNet enables IoT manufacturers to deliver simple, safe, cloud-connected devices to their end customers. x
The XMPro Agile Application Suite for Industrial IoT offers a visual, model-based approach that enables deployment of IoT applications in weeks. x


Mobile Application Development Platform Partners

Mobile application development platform partners provide SDKs for Android and iOS mobile devices that enable TI customers to design mobile IoT applications. In addition to enabling developers to create mobile UIs for their IoT devices, partner SDKs include Bluetooth® low energy gateway capability and IoT platform connectivity so that IoT devices can quickly connect to popular IoT platforms. Each partner has pre-integrated support for the TI SensorTag™ or similar kit, enabling developers to immediately connect a TI device to the IoT and begin development.

Partner Description SimpleLink™ Wi-Fi® SimpleLink Sub-1 GHz SimpleLink Bluetooth® low energy BeagleBone featuring Sitara™ processors
Atomation's IoT platform can connect any object to the internet and cloud with easy and fast integration.
Enmo's IoT Over Beacon™ technology enables developers to rapidly prototype their IoT smartphone apps.
Evothings Studio is a mobile application platform that enables industrial companies and developers to rapidly and efficiently create mobile IoT applications.


IoT System Integration Partners

IoT system integration partners provide services such as embedded software development, hardware design and manufacturing. These partners also offer wireless and RF expertise as well as integration with IoT platforms.

Partner Description
AVID Technologies (an Avnet company) is a design and manufacturing services provider with more than 30 years expertise in embedded software and hardware design including mechanical, RF, analog and antenna design. AVID has partnered with TI for several years, including for design and manufacture of the BeagleBone. They are familiar with Sub-1 GHz, Zigbee®, Bluetooth low energy, 802.15.4, RF4CE, GSM/GPRS/LTE and Wi-Fi communications, including regulatory certification and compliance. Our embedded software experience spans bare metal, RTOS, Linux, Android and Windows. Cloud connectivity experience includes AWS, IBM Watson IoT, and Microsoft Azure. We are familiar with the TI SimpleLink™ wireless MCU portfolio, Wi-Link WL17/18xx modules and the Sitara AM335x processor family. For further information please contact sales@avid-tech.com.
Providing full product integration, including firmware, hardware and application development, and manufacturing, FreeWave designs custom connectivity solutions for OEM, military and industrial partners worldwide. They have extensive experience with Sub-1 GHz protocol and RF design with TI CC13xx family with industrial IoT applications, the AWS cloud service, Sitara AM3358 and embedded Linux. FreeWave also offers the rugged ZumIQ app-programmable intelligence platform and ZumLink 900 Series Sub-1 GHz radio module that can be customized for numerous IIoT applications.
Kynesim provides companies with full product development, including embedded software and hardware design and development, for consumer and industrial applications. Our expertise covers RF design and low power/long battery life systems, Sub-1 GHz, Zigbee, BLE, Z-Wave, GSM/3G/4G, SigFox, and Wi-Fi, Linux and bare metal technologies performing telemetry, sensing, control and media streaming with proprietary cloud systems and AWS IoT.
The PTR Group provides embedded software development services for IoT endpoints and gateways, including embedded software to cloud. They have extensive experience with bare metal, RTOS and Linux® implementations and with a broad array of wireless protocols, including Wi-Fi, BLE, Zigbee, and 6LoWPAN.
SDATAWAY provides full systems development including hardware, firmware and software and can work through partners to offer product manufacturing. SDATAWAY has expertise in wireless protocols implementation and certification, including Wi-Fi, Bluetooth low energy, ZigBee and RFID. They are familiar with many motors drivers and sensors from TI. SDATAWAY has developed many IoT applications, including hardware, embedded software and cloud integration. They are very familiar with TI SimpleLink wireless MCUs and the Sitara AM335x. SDATAWAY is located in Châtel-St-Denis, Switzerland. For further information and contact details, visit www.sdataway.com
Volansys provides embedded software and hardware development services for IoT endpoints and gateways, including embedded software to cloud integration. Volansys has knowledge of a broad array of IoT Platforms including AWS, Azure, and Arrayent. They are very familiar with wireless protocols, including Wi-Fi, BLE, Zigbee, and Sub-1 GHz and can provide modules and gateways to simplify implementation of IoT applications.
VVDN provides full system development and manufacturing including hardware, firmware, software, mechanical, testing, cloud integration and mobile applications. VVDN has expertise in wireless protocol implementation and certification, including Wi-Fi, Bluetooth low energy, ZigBee and NFC. VVDN has developed many IoT applications with AWS and Azure IoT. They are very familiar with TI SimpleLink wireless MCUs, including the CC32xx, CC26xx and WiLINK. VVDN is headquartered in Gurugram, India, and has offices throughout India and in San Jose, California. For further information and contact details, visit www.vvdntech.com

Software Library Partners

IoT software library partners provide embedded software libraries that may be used when developing IoT applications, such as networking or M2M protocols. They do not provide full IoT platforms.

Partner Description Expertise
Mongoose OS and Mongoose embedded web for IoT applications and end-to-end integration (firmware, cloud, app) service offering secure connectivity. SimpleLink CC32xx, footprint-optimized networking stacks, and cloud connectivity, including Google IoT Core, AWS IoT, and Azure IoT
IPgallery provides CSP targeted E2E M2M vertical solutions, which comply with CSP new Network Topology (NFV) and oneM2M Specs. SimpleLink CC26xx ultra-low power wireless MCUs, dual-mode Bluetooth CC25xx controllers, Wi-Fi, ZigBee, Bluetooth, Bluetooth low energy, 4G, NFV, oneM2M
RTI Connext DDS is a connectivity platform for device-to-device and device-to-cloud messaging. BeagleBone Black based on the Sitara AM3352 processor, embedded RTOS, Linux