TI’s broad portfolio enables IoT designs and applications in any industry. From sensors to cloud connectivity, TI is the trusted source of diverse and intelligent technology that enables innovation everywhere.
TI has a solution for every IoT application – from industrial to consumer to automotive. Take advantage of the industry’s widest range of wireless connectivity technologies, low-power, always-on optimization, and easy to implement solutions that simplify every step of the design cycle.
The SimpleLink™ CC3200 device is a wireless MCU that integrates a high-performance ARM Cortex-M4 MCU and on-chip Wi-F, allowing customers to develop an entire application with a single IC.
The CC2640 Bluetooth low energy wireless MCU contains a 32-bit ARM Cortex-M3 processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller.
The CC1350 is the first cost-effective, ultra-low-power wireless MCU capable of handling both Sub-1 GHz and Bluetooth low energy, all on a single chip.
The SimpleLink CC3100 wireless network processor greatly minimizes host MCU software requirements by integrating all protocols for Wi-Fi and Internet. With built-in security protocols the CC3100 solution provides a robust and simple security experience.
The CC2650 ultra-low power multi-standard wireless MCU capable of handling Bluetooth low energy, ZigBee, and 6LoWPAN, as well as ZigBee RF4CE remote control applications.
The CC1310 is a cost-effective, long-range, ultra-low power Sub-1 GHz wireless MCU. The CC1310 device is a highly integrated, true single-chip solution incorporating a complete RF system and an on-chip DC-DC converter.
Your wired connectivity technology choices affect your hardware requirements and costs. TI has a vast portfolio that addresses your IoT system needs.
1GbE Ethernet PHY, 0 to 70 deg C temp range, supporting 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols.
10/100 Mbps lowest power Ethernet PHY with fiber supporting MII, RMII or RGMII MAC interfaces.
70 V fault-protected RS-485 transceiver with cable invert is well-suited for building and home automation applications.
TI’s flexible processor portfolio powers the IoT, from gateways to nodes, with unrivaled scalability via a unified software platform.
AM5728 processors are ideal for fast, responsive applications and interfaces and have more headroom for applications without compromising data throughput. This ARM + DSP SoC can also handle deterministic, real-time processing with low latency I/O and programmable interfaces such as four 10/100 Ethernet ports.
The AM3358 is built on a scalable ARM® Cortex®-A8-based core available at speeds up to 1GHz. The AM3358 has a built-in 3D graphics accelerator for enhanced user interface, as well as a dual core PRU-ICSS (Programmable Real-Time Unit Subsystem and Industrial Communication SubSystem) for industrial Ethernet protocols and position feedback control for Industrial IoT designs.
Sitara processors optimize performance, power, and cost making them a great fit for the consumer market, including varied end applications such as wireless storage units, high-end smart appliances, and portable navigation systems. In addition, the AM4379 has a quad core PRU-ICSS for industrial Ethernet protocols and position feedback control for IIoT applications.
TI’s broad portfolio of microcontrollers allows our customers to innovate and create designs across a wide range of IoT applications, whether high performance or low-power. TI’s Performance MCUs consist of microcontrollers designed for closed-loop control IoT applications requiring real-time performance, connectivity, and safety functionality. The Low-power MCUs, which integrate a power management system with interrupt handling and SRAM/FRAM for real-time data capture make these devices extremely powerful at ultra-low power levels to preserve battery life in IoT applications. TI Performance and Low-Power MCUs have a scalable platform to support consumer, industrial, and HealthTech IoT applications today.
IoT systems need to accurately sense conditions in complex environments, often in the most space- and power-constrained settings. TI’s sensing innovations enable faster, smaller and more precise sensing for the IoT.
The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power.
The LMT70 is an ultra-small, high-precision, low-power CMOS analog temperature sensor with an output enable pin.
The TMP112 is a digital temperature sensor ideal for NTC/PTC thermistor replacement where high accuracy is required.
The OPT3001 is a digital ambient light sensor (ALS) with high precision human eye response.
The TMP107 digital output temperature sensor supports a total of 32 daisy-chained devices.
The FDC2x1x is a multi-channel family of noise- and EMI-resistant, high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions.
TI provides the broadest portfolio of innovative power management integrated circuits and easy-to-use design resources that allow designers to quickly develop Internet-ready applications that connect to the cloud and connect with each other.
TI provides the broadest portfolio of innovative power management integrated circuits and easy-to-use design resources that allow designers to quickly develop Internet-ready applications that connect to the cloud and connect with each other.
The LP5907 is a low-noise LDO that can supply up to 250 mA output current. The device offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.
The TPS782 family of LDOs offer the benefits of ultra-low power and miniaturized packaging for battery-powered applications.
The TPS717family of LDOs offer very high power-supply rejection (PSRR) while maintaining very low 45-µA ground current in an ultra-small, five-pin SOT package.
TI provides the broadest portfolio of innovative power management integrated circuits and easy-to-use design resources that allow designers to quickly develop Internet-ready applications that connect to the cloud and connect with each other.
The BQ27220 is a single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles. Requiring minimal user-configuration, the BQ27220 enables a quick system bring-up.
TI’s BQ25570 boost charger with integrated buck converter consumes a miniscule 488 nA of quiescent current and achieves greater than 90-percent efficiency at output currents lower than 10 microamps, maintaining high efficiency even at the lowest amount of available power.
The BQ25120 is a 700nA low Iq, highly integrated battery charge management solution that supports charge currents from 5 mA to 300 mA, making it optimal for use in Wearable and IoT applications.
TI AC/DC converters and controllers seamlessly sync with the rest of our product portfolio to power a complete IoT solution.
UCC28880 and UCC28881 integrate a controller and a 700-V power MOSFET into one monolithic device that can be used in non-isolated buck or flyback topologies with a very small form factor.
UCC28910 and UCC289011 integrate a primary side regulated flyback controller and a 700-V power MOSFET into one monolithic device to enable a highly efficient and small solution.
UCC28704 is a highly integrated primary side regulated flyback controller that enables high efficient and small size converters.
Whether you’re looking for ultra-high efficiency or the lowest component count, TI has a DC/DC solution for your IoT application.
The LMR23610 SIMPLE SWITCHER® is an easy to use 36 V, 1 A synchronous step down regulator. With a wide input range from 4.5 V to 36 V, it is suitable for various applications from industrial to automotive for power conditioning from unregulated sources.
The TPS51623 device is a driverless, fully SVID compliant, VR12.1 step-down controller. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency.
The LM3281 is a high-efficiency low-noise miniature DC-DC converter optimized for powering noise-sensitive wireless connectivity chipsets and RF Front End Modules (FEMs) from a single Lithium-Ion cell.
The TPS61021A provides a power supply solution for portable or smart devices powered by alkaline, NiMH, Li-Mn, or Li-ion batteries. The TPS61021A is capable of outputting 3.3-V voltage and 1.5-A current from a battery discharged to as low as 1.8 V.
The LMZ21701 SIMPLE SWITCHER Nano Module is an easy-to-use step-down DC-DC solution capable of driving up to 1000 mA load in space-constrained applications.
The LM5165 is a compact, easy-to-use, 3-V to 65-V, ultra-low IQ synchronous buck converter with high efficiency over wide input voltage and load current ranges.
TI has a wide range of LED Lighting devices which enhance the user interface of your IoT design. From LCD backlighting in products such as thermostats, security panels, and smart appliances, to indicators and RGB rings for smart door locks and fire detectors, count on TI for your LED driver needs.
The LP55231 is a 9-channel LED driver designed to produce lighting effects for mobile devices. A high-efficiency charge pump enables LED driving over full Li-Ion battery voltage range.
With a 40-V rated integrated switch FET, the TPS61165 device is a boost converter that drives LEDs in series.
The TPS92513/HV are 1.5A step-down (buck) current regulators with an integrated MOSFET to drive high current LEDs.
TI data converters and amplifiers seamlessly sync with the rest of our product portfolio to deliver a complete IoT solution.
The DAC7760 and DAC8760 are low-cost, precision, fully-integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications.
The smallest 16-bit delta-sigma ADC, can shrink system size, cost, and power consumption with an integrated PGA, reference, and oscillator, all in an ultra-small 3mm2 QFN package.
Ultra-low-power, dual operational amplifier (op amp) that provides 8kHz of bandwidth from 490 nA of quiescent current, making it well suited for battery-powered applications such as health and fitness wearables, building automation and remote sensing nodes.
TI offers a comprehensive portfolio of easy-to-use, high-performance, low-power signal conditioning products for a variety of IoT applications, from Cloud Connectivity to Automotive end equipment.
USB 2.0 480 Mbps high-speed signal conditioner ideal for automotive and cloud connectivity applications.
USB 3.0 compliant 5 Gbps redriver and signal conditioner well-suited for automotive and cloud connectivity applications.
10 MHz – 135 MHz LVDS SerDes Transmitter ideal any applications with a small display.
TI isolators deliver best-in-class reliability, immunity, and performance to provide isolation between the communications and MCU sides of IoT systems.
High-immunity, 5.7 kVrms reinforced digital isolator ideal for building automation and medical applications.
Low-power, 3 kVrms basic digital isolator, which is well-suited for building automation equipment and e-meters.
2.5 kVrms isolated 5 V half-duplex RS-485 transceiver, which is well-suited for building and home automation applications.
Real-time substance analysis powered by the IoT. Bring near-infrared (NIR) spectroscopy to the cloud using DLP Advanced Light Control solutions paired with TI connectivity solutions providing connectivity integration, mobile sensing, and robust data analysis.
The DLP2010NIR enables NIR wavelength control and programmable spectrum and is well suited for low power mobile applications such as skin analysis, material identification and chemical sensing.
Learn more