TI LaunchPad

Develop. Make. Innovate.

  • Get started with microcontroller LaunchPad Development Kits from Texas Instruments.
  • Choose from a variety of low-cost kits & BoosterPack plug-in modules.
  • Scalable software tools provide multiple points of entry for programming your LaunchPad.
>

Starting at

$29.00Buy Now $29.99Buy Now $12.99Buy Now $19.99Buy Now $24.99Buy Now $29.00Buy Now

Key integration

Supports Bluetooth Smart, IEEE 802.15.4 and proprietary wireless protocols with royalty-free protocol stacks and software examples Integrated ARM® Cortex®-M4 MCU with peripherals On-board in-circuit debug interface (ICDI) First LaunchPad offering out-of-the-box internet connectivity Secured cloud connection demonstration with TI RTOS, WolfSSL and Exosite Broad band antenna supports both 868 MHz ISM band for Europe and 915 MHz ISM band for US with a single board
Ultra-low power on-chip autonomous Sensor Controller that can log and process sensor data while the rest of the device is sleeping Wi-Fi® network processor with integrated TCP/IP stack, HTTP server, and many other internet protocols USB 2.0 device interface Low-cost, feature-rich platform for cloud-enabled applications Platform designed for data encryption applications with LaunchPad Ecosystem Includes a uSMA connector for RF performance measurements, full access to all chip I/Os
On-board serial Flash for Over-the-air firmware upgrades Embedded crypto engine with 256-bit encryption, secure boot, WPA personal and enterprise security Hibernation module Supports multiple endpoints and communication stacks for embedded gateways and controls Low-cost, feature-rich, intensive software platform for embedded gateway and controls Includes an on-chip XDS-110 emulator that can be used to debug external boards

Specs

ARM Cortex-M3 48 MHz 80MHz 80 MHz 120 MHz 120MHz ARM(R) Cortex(R)-M3 48 MHz
128 KB Flash + 128 KB ROM   256KB Flash 1MB Flash 1MB Flash 128 KB Flash + 128 KB ROM
20 + 2 + 8 KB SRAM 256KB RAM 32KB RAM 256KB SRAM 256KB SRAM 20 + 2 + 8 KB SRAM
Bluetooth Smart, IEEE 802.15.4, 6LoWPAN and proprietary 2.4 GHz radio Wi-Fi 802.11b/g/n standards 2KB EEPROM 6KB EEPROM 6KB EEPROM IEEE 802.15.4g/e proprietary Sub-1 GHz radio
5.9 mA RX current consumption Station, Access Point, Wi-Fi Direct roles On-chip ROM with drivers and boot loaders 10x I2C, 8x UART, 4x Quad-SSI CRC, AES, DES, SHA/MD5 security hardware accelerators 5.5 mA RX current consumption
128-bit AES hardware encryption Up to 256-bit encryption, personal and enterprise security 2x 12ch 12-bit ADCs (1MSPS) 2x 12-bit ADCs (2MSPS) 10x I2C, 8x UART, 4x Quad-SSI, 2x CAN 128-bit AES hardware encryption
2xSPI, I2C, I2S, UART, 12-bit ADC 4 channel 2-bit ADC 16x Motion PWM channels Advance motion control PWM module 2x 12-bit ADCs (2MSPS) 2xSPI, I2C, I2S, UART, 12-bit ADC
31 GPIO 16-bit Pulse-Width Modulation (PWM) 24x Timer/Capture/
Compare/PWMs
Universal Serial Bus (USB) 2.0 OTG/Host/Device 3 on-chip analog comparators, 16 digital comparators 31 GPIO
Ultralow-Power Sensor Controller with Capacitive Sense 8-bit fast parallel camera 3x Analog comparators 3 on-chip analog comparators Advance motion control PWM module, 2x QEI Ultra-low power sensor controller with capacitive sense
1 uA RTC standby with data retention (RAM/CPU) I2S audio, SDMMC, SPI, UART, I2C 3x SPI/SSI, 4x I2c, 8x UART, 2x QEI External peripheral & memory interface USB 2.0 OTG/Host/Device 1 uA RTC standby with data retention (RAM/CPU)
60.95 uA/MHz CPU processing power running Coremark (TM)   USB Host/Device/OTG 10/100 Ethernet MAC+PHY 10/100 Mbps Ethernet MAC+PHY 51 uA/MHz CPU processing power running Coremark(TM)

Part Number

LAUNCHXL-CC2650 CC3200-LAUNCHXL EK-TM4C123GXL EK-TM4C1294XL EK-TM4C129EXL LAUNCHXL-CC1310

Featured Device

CC2650F128RGZ CC3200 TM4C123GH6PM TM4C1294NCPDT TM4C129ENCPDT CC1310F128RGZ

Links

  Out-of-box Experience Video Board Overview Video Board Overview Video Board Overview Video TI Resource Explorer

Software

Select the IDE you’re comfortable with. To learn more about our software offerings such as Energia, CCS Cloud, and Code Composer Studio™, check out the Software tab.

BoosterPacks

BoosterPacks include everything you need to create compelling new applications based on the LaunchPad evaluation kits, including a plugin module, software and documentation.

Check out the new CC3100 BoosterPack, a Wi-Fi network processor that can connect to any MCU including MSP430, Tiva C Series and more.

Build Your Own
See BoosterPacks

More Connected Resources

Get Help!

Have technical questions on the CC3200 SimpleLink Wi-Fi or Tiva C LaunchPads? Post your question on the TI E2E Community

Wi-Fi LaunchPad Help Tiva C LaunchPad Help:

Visit the CC3200 SimpleLink Wi-Fi LaunchPad wiki

Go to the LaunchPad wiki to find more tutorials, code examples, videos & other resources. Here you will find content generated by both TI and the broader online community!

More

Visit the Tiva C LaunchPad Wiki

Go to the LaunchPad wiki to find technical resources, code examples, configuration guides, and much more.

More