TI LaunchPad

Develop. Make. Innovate.

  • Get started with microcontroller LaunchPad Evaluation Kits from Texas Instruments.
  • Choose from a variety of low-cost kits & BoosterPack plug-in modules.
  • Scalable software tools provide multiple points of entry for programming your LaunchPad.
>

Starting at

$29.99Buy Now $12.99Buy Now $19.99Buy Now

Key integration

Integrated ARM® Cortex®-M4 MCU with peripherals On-board in-circuit debug interface (ICDI) First LaunchPad offering out-of-the-box internet connectivity
Wi-Fi® network processor with integrated TCP/IP stack, HTTP server, and many other internet protocols USB 2.0 device interface Low-cost, feature-rich platform for cloud-enabled applications
Embedded crypto engine with 256-bit encryption, secure boot, WPA personal and enterprise security Hibernation module Supports multiple endpoints and communication stacks for embedded gateways and controls

Specs

    • 80MHz
80 MHz 120 MHz
  256KB Flash 1MB Flash
    • 256KB RAM
32KB RAM 256KB SRAM
    • Wi-Fi 802.11b/g/n standards
2KB EEPROM 6KB EEPROM
    • STA, AP, Wi-Fi Direct roles
On-chip ROM with drivers and boot loaders 10x I2C, 8x UART, 4x Quad-SSI
    • Up to 256-bit encryption, personal and enterprise security
2x 12ch 12-bit ADCs (1MSPS) 2x 12-bit ADCs (2MSPS)
    • 40 channel 12-bit ADC
16x Motion PWM channels Advance motion control PWM module
    • 16-bit Pulse-Width Modulation (PWM)
24x Timer/Capture/
Compare/PWMs
2 quadrature encoder inputs
    • 8-bit fast parallel camera
3x Analog comparators 3 on-chip analog comparators
    • I2S audio, SDMMC, SPI, UART, I2C
3x SPI/SSI, 4x I2c, 8x UART External peripheral & memory interface
  USB Host/Device/OTG 10/100 Ethernet MAC+PHY

Part Number

CC3200-LAUNCHXL EK-TM4C123GXL EK-TM4C1294XL

Featured Device

CC3200 TM4C123GH6PM TM4C1294NCPDT

Links

Software

Code Composer Studio by Texas Instruments

Code Composer Studio

Code Composer Studio is TI's software development environment that supports the CC3200 SimpleLink Wi-Fi LaunchPad, Tiva C LaunchPads, as well as other MCU LaunchPad kits. CCS is an Eclipse-based environment.

Download CCS now

Energia — A simple IDE for LaunchPad

  • Open source and community-driven
  • Simple code editing tool with built-in serial monitor
  • Compile and download your code directly to the LaunchPad
  • Supported by a robust framework of intuitive APIs, function calls and large repository of code examples
More

BoosterPacks

BoosterPacks include everything you need to create compelling new applications based on the LaunchPad evaluation kits, including a plugin module, software and documentation.

Check out the new CC3100 BoosterPack, a Wi-Fi network processor that can connect to any MCU including MSP430, Tiva C Series and more.

Build Your Own
See BoosterPacks

More Connected Resources

Get Help!

Have technical questions on the CC3200 SimpleLink Wi-Fi or Tiva C LaunchPads? Post your question on the TI E2E Community

Wi-Fi LaunchPad Help Tiva C LaunchPad Help:

Visit the CC3200 SimpleLink Wi-Fi LaunchPad wiki

Go to the LaunchPad wiki to find more tutorials, code examples, videos & other resources. Here you will find content generated by both TI and the broader online community!

More

Visit the Tiva C LaunchPad Wiki

Go to the LaunchPad wiki to find technical resources, code examples, configuration guides, and much more.

More