TI LaunchPad

Develop. Make. Innovate.

  • Get started with microcontroller LaunchPad Evaluation Kits from Texas Instruments.
  • Choose from a variety of low-cost kits & BoosterPack plug-in modules.
  • Scalable software tools provide multiple points of entry for programming your LaunchPad.
>

Starting at

$12.99Buy Now $19.99Buy Now

Key integration

On-board in-circuit debug interface (ICDI) First LaunchPad offering out-of-the-box internet connectivity
USB 2.0 device interface Low-cost, feature-rich platform for cloud-enabled applications
Hibernation module Supports multiple endpoints and communication stacks for embedded gateways and controls

Specs

80 MHz 120 MHz
256KB Flash 1MB Flash
32KB RAM 256KB SRAM
2KB EEPROM 6KB EEPROM
On-chip ROM with drivers and boot loaders 10x I2C, 8x UART, 4x Quad-SSI
2x 12ch 12-bit ADCs (1MSPS) 2x 12-bit ADCs (2MSPS)
16x Motion PWM channels Advance motion control PWM module
24x Timer/Capture/Compare/PWMs 2 quadrature encoder inputs
3x Analog comparators 3 on-chip analog comparators
3x SPI/SSI, 4x I2c, 8x UART External peripheral & memory interface
USB Host/Device/OTG 10/100 Ethernet MAC+PHY

Part Number

EK-TM4C123GXL EK-TM4C1294XL

Featured Microcontroller

TM4C123GH6PM TM4C1294NCPDT

Links

Software

Code Composer Studio by Texas Instruments

Code Composer Studio

Code Composer Studio™ is TI’s software development environment that supports the Tiva C LaunchPad as well as other MCU LaunchPad kits. CCS is an Eclipse-based environment and is free when being used with the F28027 device on the Tiva C Piccolo LaunchPad.

Download CCS now

Energia — A simple IDE for LaunchPad

  • Open source and community-driven
  • Simple code editing tool with built-in serial monitor
  • Compile and download your code directly to the LaunchPad
  • Supported by a robust framework of intuitive APIs, function calls and large repository of code examples
More

VisSim

VisSim is a complete model based embedded environment for Tiva C devices which provides a simple graphical block diagram interface for peripheral setup. The software tool gives a fixed point block set for bit true simulation and highly efficient C code generation.

Download VisSim now

BoosterPacks

BoosterPacks are modular plug-in boards that fit on top of the LaunchPad baseboards. These modules introduce new functionality to the LaunchPad evaluation kits including wireless, capacitive touch, LED lighting and more!

BoosterPacks include everything you need to create compelling new applications based on the LaunchPad evaluation kits, including a plugin module, software and documentation.

Build Your Own
See BoosterPacks

More Tiva C Resources

Get Help!

Have technical questions on the Tiva C LaunchPad? Post your question on the TI E2E Community.

More

Visit the Tiva C LaunchPad Wiki

Go to the LaunchPad wiki to find more tutorials, code examples, videos & other resources. Here you will find content generated by both TI and the broader online community!

More