TI LaunchPad

Develop. Make. Innovate.

  • Get started with microcontroller LaunchPad Development Kits from Texas Instruments.
  • Choose from a variety of low-cost kits & BoosterPack plug-in modules.
  • Scalable software tools provide multiple points of entry for programming your LaunchPad.
>

Starting at

$9.99Buy Now $17.00Buy Now $12.99Buy Now $19.99Buy Now  

Specifications

16-bit ultra low power MCUs
32-bit ultra low power ARM® MCUs
32-bit real-time digital control MCUs 32-bit ARM® Cortex-M4 32-bit ARM® Cortex-R4 lock-step CPUs  
Up to 256 KB Flash Up to 1MB Flash Up to 1 MB flash Up to 384 KB Flash  
Up to 64 KB RAM Up to 164 KB RAM Up to 256 KB RAM Up to 32 KB RAM  
Up to 48 MHz Up to 200 MHz Up to 120 MHz Up to 100 MHz  

Key integration

14 Bit SAR ADC Analog peripherals such as 12bit ADCs, comparators, delta-sigma sinc filters, DACs Capture (eCAP), quadrature encoder inputs (eQEP), and high resolution PWM control peripherals Wi-Fi® network processor with on-chip WLAN and TCP/IP stack, SimpleLink™ connection manager Integrated safety features such as ECC on flash and SRAMs, hardware BIST for CPU and SRAMs, and on-chip clock and voltage monitoring  
Cap Touch IO Serial communication peripherals: USB, I2C, SPI, UART, CAN Highly integrated with 10/100 Ethernet MAC+PHY integration, I2C, SPI, UART, CAN and more Programmable High-End timer (N2HET) and Enhanced Quadrature Encoder Pulse (eQEP) modules  
Serial Communications such as I2C, SPI, UART and USB Differentiated InstaSPIN™ software Embedded Crypto engine with 256-bit encryption, secure boot, WPA personal and enterprise security ADC and communication peripherals such MibSPI, SCI/UART, CAN and more  

Applications

Energy Harvesting Alternative Energy Automation & Process Control Automation & Process Control
Portable Consumer Digital Power Consumer & Portable Electronics Automotive & Transportation
Medical White Goods Human Machine Interface Medical
Security Industrial Industrial Industrial
Smart Grid Motor Control Lighting Motor Control
Sensors   Sensor Hub

Software

Select the IDE you’re comfortable with. To learn more about our software offerings such as Energia, CCS Cloud, and Code Composer Studio™, check out the Software tab.

BoosterPacks

BoosterPacks are modular plug-in boards that fit on top of the LaunchPad baseboards. These modules introduce new functionality to the LaunchPad evaluation kits including wireless, capacitive touch, LED lighting and more!

BoosterPacks include everything you need to create compelling new applications based on the LaunchPad evaluation kits, including a plugin module, software and documentation.

Build Your Own
See BoosterPacks