rockets

Get started with the LaunchPad Evaluation Platform from Texas Instruments

Get started with the LaunchPad evaluation platform from Texas Instruments. LaunchPad kits are available for TI's complete line of microcontrollers, including MSP430™, C2000™, and Tiva™ C ARM® Cortex™-M4. These low-cost kits provide developers with everything they need to start designing new applications.

 

C2000 LaunchPad

3. Meet Your LaunchPad

On-board Emulation

The Tiva C Series TM4C123G LaunchPad features on-board emulation, which means you can program and debug your projects without the need for additional tools.

BoosterPack Compatibility

Two dual-gender, 20-pin stackable headers provide great connection options out of the box. These 40 pins allow you to add support for displays, wireless interfaces, sensors and other capabilities to your projects very easily and also offer basic compatibility with existing MSP430 and C2000 LaunchPads.

What's Included?

  • The Tiva C Series LaunchPad includes everything you need to get started with ARM Cortex-M4 development!
  • Tiva C Series TM4C LaunchPad Evaluation Board (EK-TM4C123GXL)
  • On-board In-Circuit Debug Interface (ICDI)
  • USB Micro-B plug to USB-A plug cable
  • README First document
  • Free TM4C123GXL TivaWare® for C Series downloads

ARM Cortex-M4 based Microcontroller

The Tiva C Series TM4C123GH6PM microcontroller offers an 80-MHz, 32-bit ARM Cortex-M4 CPU with floating point, 256 Kbytes of 100,000 write-erase cycle FLASH, and many peripherals such as MC PWMs, 1-MSPS ADCs, eight UARTs, four SPIs, four I2Cs, USB Host|Device, and up to 27 timers, some configurable up to 64 bits.

Switches, LEDs & Jumper

Two general purpose user switches, a reset switch, power LED and user-programmable RGB LED are provided on-board to ease development. A jumper is also provided to allow current measurements as well.

Supports 32-bit Tiva C Series ARM Cortex-M4 MCUs

The Tiva C Series TM4C123G LaunchPad supports the 32-bit Tiva C Series TM4C123x series of ARM Cortex-M4 MCUs and offers a great introduction to this ever-growing family of Tiva C Series MCUs.


2. Download Software

Tiva C Series LaunchPad is supported by a wide range
of software tools to help you get started quickly.

 

Good places to start:

Energia

Energia – A simple IDE for LaunchPad

By the online community!

  • Open source & community-driven
  • Simple code editing tool with built-in serial monitor
  • Compile & download your code directly to the LaunchPad
  • Supported by a robust framework of intuitive APIs, function calls & large repository of code examples
  • Currently only supports select MSP430 devices
Modkit

Modkit – A graphical programming environment

By Modkit

  • Use GUI-building blocks to program your LaunchPad
  • Drag & drop coding helps almost anyone to make almost anything smtarter through a simple, yet powerful visual programming interface
  • Currently only supports select MSP430 devices
 

Professional software development tools:

C2000 board

Code Composer Studio™

By Texas Instruments

  • Full-featured code editing & debugging tool for all TI LaunchPad kits
  • Supports TI’s complete Embedded Processing portfolio from MCU to DSP
  • CCS provides a complete, professional environment with full debug capability
  • Free evaluation versions are available
IAR graphic

Keil™ RealView® MDK-ARM

By Keil™ An ARM™ Company

  • A complete software development environment Cortex™-M, Cortex-R4, ARM7™ and ARM9™ processor-based devices.
  • MDK-ARM is specifically designed for microcontroller applications
  • Easy to learn & use, yet powerful enough for the most demanding embedded application
  • Free evaluation versions are available
IAR graphic

IAR Embedded Workbench for TI MSP430

By IAR Systems

  • Integrated Development Environment and Optimizing C/C++ Compiler for MSP430
  • Supports MSP430 family of MCUs and other TI Embedded Processors
  • Code examples available in C and Assembly
  • Free evaluation versions are available
C2000 board

Sourcery CodeBench™

By mentor embedded

  • Software environment for embedded C/C++ development
  • Based on open source components including GCC & GDB
  • Install, flash & debug in minutes!
  • Free evaluation versions are available
 

Other supplemental software tools & resources for Tiva C

Tiva C Series Software

TivaWare™ for C Series Software

TivaWare for C Series software is an extensive suite of software designed to simplify and speed development of Tiva C Series-based microcontroller applications.

IAR graphic

LMFlash programmer

Free Flash programming utility intended for use with Tiva C Series MCUs, development boards, or evaluation boards.

MSPGCC logo

PinMux Utility

Allows developer to graphically configure the device peripherals in an intuitive and rapid manner. The tool provides an easy-to-use interface that makes setting up alternate functions for GPIOs easy and error-free.

 

1. Plug-in BoosterPack

Supported plug-in modules for Tiva C Series TM4C123G LaunchPad Evaluation kit

There are also several supported plug-in modules available for the Tiva C Series TM4C123G LaunchPad kit!

NEW: The Tiva C Series TM4C123G LaunchPad has a 40-pin XL interface and supports various plug-in modules, called BoosterPacks. BoosterPacks are built by TI, third-party suppliers, and you.  Here are a few of the Tiva C Series BoosterPacks that are currently available. For more information, click the links or go to BoosterPack Page


Launch Our Resources

Find all of your Tiva C Series LaunchPad resources here, including those from TI and the online community.

wiki graphic

Project 0

Follow this simple tutorial to get you up and running within minutes!

 

wiki graphic

Tiva C Series Online Workshop

Now that your LED is blinking, check out this online workshop that goes into a little more detail to help you become more comfortable working with ARM Cortex-M4

wiki graphic

Visit the Tiva C Series LaunchPad Wiki

Go to the Tiva C Series LaunchPad wiki to find more tutorials, code examples, videos & other resources. Here you will find content generated by both TI and the broader online community!

wiki graphic

Tiva C Series e2e Forum

Go to the Tiva C Series LaunchPad wiki to find more tutorials, code examples, videos & other resources. Here you will find content generated by both TI and the broader online community!

 
 

Be Our Friend. Follow us.


   facebook     twitter     google 

TI University Program


TI University

Technology for Tomorrow’s Innovators

Texas Instruments


Get Texas Instruments corporate portfolio of semiconductor products for various applications.