Area and Street Lighting (25-250W)
Texas Instruments is the market leader in power management. Our extensive portfolio includes a broad selection of products ideally suited for the demanding challenges of indoor/outdoor area and street lighting.
- AC/DC
- PFC controllers for buck and boost topologies for single phase and parallel interleaved schemes.
- PWM controllers support all common isolated power topologies including single-ended (flyback, forward, active clamp) to double-ended (half-bridge, phase-shifted full-bridge, push-pull and LLC half-bridge) topologies.
- DC/DC
- Buck, boost, buck-boost, SEPIC, flyback and linear current regulating DC LED drivers not only enable highly efficient power conversion with options for analog and PWM dimming capability, but can include advanced features such as:
- LED string headroom monitoring
- Thermal foldback
- LED fault detection/protection.
- Buck, boost, buck-boost, SEPIC, flyback and linear current regulating DC LED drivers not only enable highly efficient power conversion with options for analog and PWM dimming capability, but can include advanced features such as:
- MCU
- MSP430 16-bit, ultra-low power consumption microcontroller line well suited for basic sensing, control and communications in 'intelligent' lighting designs.
- C2000 32-bit facilitate the creation of all 'digital' lighting solutions with the ability to perform power management, sensing, control and communications in a single MCU.
- Stellaris ARM CortexTM M3 products further enhance lighting communications capability with integrated Ethernet MAC and PHY capability.
- Power: 20 ~ 100W (Flyback, PFC Boost + Flyback)
- Power: 75 ~ 250W (PFC Boost + LLC (Constant Voltage) + Buck LED String Regulators, PFC Boost + LLC (Constant Current))
- LM3464: LED Driver with Dynamic Headroom Control and Thermal Control Interfaces (Constant Voltage)
- LM3466: Smart Linear LED Driver for Multi-Channel LED Systems (Constant Current)
- VIN > VLED (Linear, Buck, Inverted-Buck)
- VIN < VLED (Boost)
Typical AC/DC LED Driver Topologies
Power: 20 ~ 100W
Flyback

| Input Voltage | Dimmable | PFC (>0.9) | ||
| 110V | 220V | |||
| LM3450 | Yes | Yes | Integrated Phase Dimming Decode | Yes |
| TPS92210 | Yes | Yes | External | Yes |
| UCC28810 | Yes | Yes | External | Yes |
PFC Boost + Flyback

| Input Voltage | Dimmable | Topology | PFC (>0.9) | ||
| 110V | 220V | ||||
| LM3450 | Yes | Yes | Integrated Phase Dimming Decode | Flyback | Yes |
| TPS92210 | Yes | Yes | External | Flyback | Yes |
| UCC28810 | Yes | Yes | External | Boost/Flyback | Yes |
| TPS92010 | Yes | Yes | External | Flyback | Yes |
Power: 75 ~ 250W
PFC Boost + LLC (Constant Voltage) + Buck LED String Regulators

| Part Number | Topology | Max LED Current (mA) | Input Voltage Range (V) | Maximum Output Voltage (V) | |
| Converters | LM3414/HV | Inverted Buck | 1000 | 4.5 to 42/ | 80 / 95 |
| 4.5 to 65 | |||||
| LM3402/HV | Buck | 500 | 6.0 to 42 / | 40 / 70 | |
| 6.0 to 75 | |||||
| LM3404/HV | Buck | 1000 | 6.0 to 42 / | 40 / 70 | |
| 6.0 to 75 | |||||
| LM3406/HV | Buck | 1500 | 6.0 to 42/ | 40 / 70 | |
| 6.0 to 75 | |||||
| Controllers | LM3421/23/24/29 | Buck, Boost, Buck-Boost, SEPIC | >2000 | 4.5 to 75 | 75 |
| LM3409/HV | Inverted Buck | 5000 | 6.0 to 42 / | 42 / 75 | |
| 6.0 to 75 |
PFC Boost + LLC (Constant Current)

| Input Voltage | Dimmable | Topology | PFC (>0.9) | ||
| 110V | 220V | ||||
| UCC28810/ UCC28811 |
Yes | Yes | n/a | PFC Boost | Yes |
| TPS92020 | Yes | Yes | PWM w/external components | LLC | n/a |
Solutions for Use with Off-the-Shelf AC/DC Constant Voltage Power Supplies

VIN > VLED
V > n x Vf
| Advantages | Disadvantages | |
| Linear |
|
|
| Buck |
|
|
| Inverted Buck |
|
|
VIN < VLED
V >n x Vf
| Advantages | Disadvantages | |
| Boost |
|
|
V = AC/DC supply voltage
n = number of LEDs
Vf = forward voltage per LED in the string
"Special Feature" Products
LM3464: LED Driver with Dynamic Headroom Control and Thermal Control Interfaces

High Current, Multi-String LED Driver Selection Table
| LED Driver | LED Voltage | Dim | No. Channels | FET | DHC |
| LM3464 | 12-60V | Analog/PWM | 4 | External | Yes |
| LM3464A | 12-95V | Analog/PWM | 4 | External | Yes |
| TLC5960 | 0-34V | Analog/PWM | 8 | External | Yes |
DHC = Dynamic Headroom Control
Highlights:
- For use with constant voltage power supplies
- 4-Channel Linear String Regulator
- Dynamic Headroom Control for maximum efficiency
- NTC Resistor connection for thermal foldback operation
- Wide input voltage range (12V to 80V)
- High channel-to-channel accuracy
- Digital PWM/analog dimming control interface
- Resistor-programmable dimming frequency and minimum duty cycle (analog dimming mode)
- Direct interface to thermal sensor
- Fault detection
- Over-temperature protection
- Thermal shutdown
- Under-voltage lockout
LM3466: Smart Linear LED Driver for Multi-Channel LED Systems

Highlights:
- Easy to use
- Works with a constant current power supply with no feedback necessary
- Requires only a few external components
- Automatically equalizes the current through every active LED string
- Provides robust fault protection and reporting
- Maintains near constant output brightness if a string opens (inactive) by re-equalizing the current through the remaining active LED strings
- Delivers thermal and under-voltage protection
- Offers fault status output
- Operates with minimum voltage overhead to maximize power efficiency (up to 99%)
- Linear circuitry does not deteriorate system EMI
- Supports operating voltages from 6V to 70V
- Supports LED currents up to 1.5A
- LM3466 product folder
- LM3466 demo video
| LED Driver | LED Voltage | LED Current (MAX) | No. Channels |
| LM3466 | 6-70V | 1.5A | 1 |

Cart