LED Bulbs and Downlight Solutions
R/PAR/BR LED Bulb Designs – R20, PAR20, PAR30, PAR38, BR30, BR40, etc.

TI has circuits for many popular higher-power R/PAR/BR LED lamp applications:
- Form factors include R20, PAR20, PAR30, PAR38, BR30 and BR40 among others
Our R/PAR/BR LED bulb circuits include:
- Both 120VAC & 230VAC solutions
- Isolated and non-isolated solutions
- Dimming and non-dimming solutions
- Multiple topologies to help with cost and performance trade-offs
LED R/PAR/BR Bulb Reference Designs – R20, PAR20, PAR30, PAR38, BR30, BR40, etc.
| Form Factor | Input Voltage | Isolation | Dimming | Pout | LED Driver | Eval Board/Design Guide |
| R/PAR/BR Lamp | 120 VAC | Yes | Yes | >12W | LM3447 | LM3447-A19-120VEVM |
| Yes | <12W | LM3447 | LM3447-A19-120VEVM | |||
| No | >12W | TPS92310 | TPS92310-12FB/NOPB | |||
| No | <12W | TPS92310 | TPS92310-12FB/NOPB | |||
| No | Yes | >12W | TPS92075 | TPS92075EVM | ||
| Yes | <12W | TPS92075 | TPS92075EVM | |||
| No | >12W | LM3444 | LM3444-EDSNEV/NOPB | |||
| No | <12W | LM3444 | LM3444-EDSNEV/NOPB | |||
| 230 VAC | Yes | Yes | >12W | LM3447 | LM3447-PAR-230VEVM | |
| Yes | <12W | LM3447 | LM3447-PAR-230VEVM | |||
| No | >12W | TPS92310 | TPS92310-23FB/NOPB | |||
| No | <12W | TPS92310 | TPS92310-23FB/NOPB |

Cart