LED Drivers and LED Lighting Design

AC/DC, DC/DC, LED drivers, power management devices, wireless and wired interface control and embedded processors for general lighting, signage, backlighting and automotive applications.

Product Search

AC/DC Analog Products (select listing)

Part Number Description LED String
LM3447 Phase Dimmable, Primary Side Power Regulated, PFC Flyback Controller for LED Lighting Single-string
LM3448 Phase Dimmable Offline LED Driver with Integrated FET Single-string
LM3445 Triac Dimmable Offline LED Driver Single-string
TPS92070 Dimmable Quasi-Resonant LED Lighting Controller Single-string
LM3450/A LED Drivers with Active Power Factor Correction and Phase Dimming Decoder Single-string
Multiple-String
TPS92310 Off-Line Primary Side Sensing LED Driver with PFC Single-string
TPS92210 Constant-On Time Driver Controller with Cascoded MOSFET for LED Lighting Single-string
TPS92020 Resonant-Switching Driver Controller for LED Lighting Single-string
UCC28810 LED Lighting Power Controller Single-string
Digital Power Microcontroller-based Power Management Solutions Various Strings

DC/DC Analog Products (select listing)

Part Number Description LED String
LM3409/HV PFET Buck Controller for High Power LEDs Single-string
LM3401/HV Hysteretic PFET Controller for High Power LED Drive Single-string
LM3414/HV 60W Common Anode Capable Constant Current Buck LED Driver Single-string
LM3402/HV 0.5A Constant Current Buck Regulator for High Power LED Drivers Single-string
LM3404/HV 1.0A Constant Current Buck Regulator for High Power LED Drivers Single-string
LM3406/HV 1.5A Constant Current Buck Regulator for Driving High Power LEDs Single-string
LM3405/A 1.6MHz 1A Constant Current Buck Regulator for Powering LEDs Single-string
LM3407 350 mA, Constant Current Output Floating Buck Switching Converter for High Power LEDs Single-string
LM3423 N-Channel Controller for Constant Current LED Drive Single-string
LM3429 N-Channel Controller for Constant Current LED Drive Single-string
LM3410 525kHz/1.6MHz, Constant Current Boost and SEPIC LED Driver with Internal Compensation Single-string
TPS40211 Wide Input Range Current Mode Boost Controller Single-string
TPS61061 19V, 400mA Switch, 1MHz Boost Converter w/Brightness Control for White LED Power Supplies Single-string
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package Single-string
TPS61166 White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode Single-string
TPS61195 96 LED, 8-Channel White LED Driver for LCD Backlight with SMBus Interface Multi-string
TPS61199 White LED Driver for LCD Monitors Backlighting Multi-string
TPS92550/1 450mA 23W Constant Current Buck LED Driver Micro-Modules Single-String
Digital Power Microcontroller-based Power Management Solutions Various Strings

Current Regulators

Part Number Description LED String
LM3463 6-Channel High Voltage, Constant Current LED Driver with Dynamic Headroom Control Multi-String
TL4242 Adjustable LED Driver Single-string
TLC59116 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver Multi-string
LM3464A LED Driver with Dynamic Headroom Control and Thermal Control Interfaces Multi-string
LM3466 Smart Linear LED Driver for Multi-Channel LED Systems Multi-string
TLC59282 16-Channel Constant Current LED Driver with 4-Channel Grouped Delay Multi-string
TLC5948 16-Ch ES-PWM LED Driver, 7-Bit Dot Cor, 7-Bit Global Brightness, Power Save Mode, Full Diagnostics Multi-string
TLC5960 8-Channel LED Driver Controller with Integrated Intelligent Thermal Controller Multi-string
TLC5970 3-Channel, 12-Bit PWM LED Driver w/ Buck DC-DC Converter and Differential Signal Interface Multi-string
TLC5971 12-Channel, 16-Bit ES-PWM RGB LED Driver with 3.3V Linear Regulator Multi-string

Microcontroller (MCU) for Advanced Lighting Solutions

TI's MCU lighting solutions give designers efficient,flexible and scalable intelligent lighting management and control. TI's portfolioof MCU hardware and software platforms speeds design and development enablingdesigners to adopt advanced communications and features such as power linecommunications or 6loWPAN to control lighting designs. In addition, using adigital approach for functionality such as digital power,communications/control, and motion or ambient light sensing can move hardwarefeatures into software which increases flexibility.

To get started with TI's broad suite of MCU solutions foryour LED and other lighting design and control needs visit below for ourdemonstration platforms and development kits. Or click the direct links tolearn specifically about intelligent lighting and communications control or digitallypowered lighting.


MCU Benefits Applications
MSP430™16-bit Ultra-Low Power MCUs

Download GuideDownload Guide
  • Ultra-low power consumption
  • Integrated intelligent peripherals
  • Ease of use
Wireless Communications/Control (ZigBee, 6loWPAN, 802.15.4, SimpliciTI™, etc.) Wired communications/Control (DALI, DMX-512, KNX, etc.)
C2000™ 32-bit Real-time MCUs

Download GuideDownload Guide
  • 32-bit performance for real-time control
  • Lower system cost
  • Ease of use
  • Packaging and price for cost sensitive applications
Digital Power
Power line communications
Stellaris® ARM® Cortex™-M3-based MCUs

Download GuideDownload Guide
  • ARM® Cortex™-M3
  • Advanced communications
  • Integrated Ethernet MAC and PHY
Ethernet Control
Wired communications/Control
(DALI, DMX-512, etc.)

Digital Power Based on Microcontroller Solutions

TI provides designers with a portfolio of controllers to solve any lighting digital power system design challenge. Whether designing for isolated or non-isolated solutions from AC/DC to DC/DC, TI's flexible, customizable and intuitive portfolio enables a variety of solution.

Product Features Package
F28x Piccolo Series The F2802x Piccolo™ family of microcontrollers provides the power of the C28x™ core coupled with highly integrated control peripherals in low pin-count devices TSSOP (DA) 38

Intelligent Lighting / Communications and Control

Intelligent lighting is the ability to reduce the amount of light and/or energy used so that only the right amount of light is delivered exactly when and where it is needed.Digital control of LEDs using MCUs allows developers to take advantage of the unique characteristics of LEDs, such as long life, high dimming ratio, energy efficiency and vibration resistance, and to quickly and easily deliver intelligent lighting solutions.Digital control can be achieved via wired or wireless communications through a number of different communication standards.Texas Instruments offers microcontroller solutions for all your LED lighting design and control needs, including demonstration platforms and development kits.

Solutions/Protocol Product Tool/Kit/Demo/Platform For more information:
DALI MSP430™
MCU
TPS62660
LED-338 EVM
For DALI app note: www.ti.com/daliappnote
DMX-512 MSP430 MCU / Stellaris® DMX-512 apps note / Third-party design MSP430 - Demo code and reference design is available upon request at Technical Support.
Stellaris - Available through third-party Golden IC Technology Co., Ltd. - support@golden-ic.com
Power line communication C2000™ MCUs TMDSPLCKIT - V2 www.ti.com/plc
ZigBee® / 802.15.4 MSP430F54xxA MSP430F5438 Experimenter's Board www.ti.com/msp430f5438
KNX / KNX-RF MSP430 N/A Available through 3rd parties; for more information visit:
Weinzierl Engineering GmbH
TAPKO Technologies GmbH
6loWPAN CC430(MSP430 MCU + Low-Power RRF) Third-party design Available through Third-party Sensinode.
Ethernet Stellaris® Ethernet development and evaluation kits www.ti.com/stellariskits
General-use MCU(user interface, system supervisor, etc.) MSP430 MCU Development and evaluation kits www.ti.com/msp430

Wireless Communications

TI's new CC2530 is a true system-on-chip solution tailored for IEEE 802.15.4, ZigBee, ZigBee RF4CE and Smart Energy applications. With its high operating temperature of up to 125 degrees C , the CC2530 is ideal for Lighting applications.


Product Description Operating Temperature Protocol
CC2530 Second Generation System-on-Chip
Solution for 2.4 GHz
125 ° C IEEE 802.15.4 / ZigBee




Back to top