Samples & Purchase Cart- |
- Contact Us
- |
- TI Worldwide: United States
- |
- my.TI Login
TI unveils most cost-effective MCU with integrated LCD
TI introduces its lowest cost MCU with an integrated LCD controller. Based on an MSP430™ core, the AFE4110 meets designers' needs for ultra-low power, small size and low cost by operating on a single low-cost 1.5 V battery. Along with its low cost and ultra-low power, the AFE4110 features 16 kB ROM, 512B RAM, a 4x12 LCD driver with charge pump, a high accuracy oscillator, and additional features perfect for digital thermometers, pedometers, thermostats and portable single alkaline battery devices.
Features and Benefits:
- Greater processing power: 16-bit processing power with 1.5 V supply
- MSP430™ core: Leveraging the large ecosystem of tools and sample code
- Lowest cost: New lowest price point for a TI MCU with LCD
- Ultra-low power: The AFE4110 draws a low active current of 50 µA/MHZ and sleep mode current of less than 0.3 µA
- Highly accurate: 0.3% integrated oscillator without crystal
| Parameter Type | AFE4110A (RAM) | AFE4110B (ROM) |
| Frequency (MHz) | 8 | 8 |
| ROM (KB) | 2 | 16 |
| SRAM (B) | 16K | 512 |
| GPIO | 23 | 23 |
| Timers - 16-bit | 2 | 2 |
| Watchdog | Yes | Yes |
| Brown Out Reset | Yes | Yes |
| SVS | Yes | Yes |
| Comparators | Yes | Yes |
| Temp Sensor | Yes | Yes |
| ADC | 8-bit SAR | 8-bit SAR |
| ADC Channels | 4 | 4 |
| Pin/Package | Die | 2.7x1.1mm | Die | 2.7x1.1mm |
| Approx. Price (US$) | 0.80 | 1ku | 0.80 | 1ku |
Video
Datasheet
AFE4110 Datasheet
(afe4110.pdf)
Download
Guides
Medical Applications Guide
(10.48 MB, PDF)
Download
Consumer Medical Applications Guide
(2.58 MB, PDF)
Download
Applications
- Digital thermometers
- Pedometers
- Thermostats
- Portable single alkaline battery devices
TI E2E™ Community