World’s Lowest Power Capacitive Touch Sense Solutions for Buttons, Sliders, Wheels & Proximity Sensors

Enabling the world’s lowest power touch sense capabilities on all MSP430™ MCUs, the capacitive touch portfolio from Texas Instruments introduces new hardware and free software to give developers easy-to-use, cost effective options for microcontroller-based capacitive touch applications, while still benefitting from the battery-saving features of the MSP430.

MSP430 Capacitive Touch Features:

  • Supported by all MSP430 Microcontrollers
  • Ultra-Low-Power touch buttons down to 1µA
  • Supports buttons, sliders, wheels & proximity sensors
  • Free Touch Sense Software Library consuming as little as 1KB
Device Flash [KB] RAM Capacitive Touch Features Touch Buttons Supported Additional Features Datasheet Samples
Touch Sense IO1 Timer_D2 Digital Analog
View Product Info MSP430G2x02 1-8 128-256 B   16 USI3 Download PDF Download Order Samples Order
View Product Info MSP430G2x32 1-8 128-256 B   16 USI ADC10 Download PDF Download Order Samples Order
View Product Info MSP430G2x13 1-16 256-512B ≤ 24 USCI4 Comp Download PDF Download Order Samples Order
View Product Info MSP430G2x53 1-16 256-512B ≤ 24 USCI Comp, ADC10 Download PDF Download Order Samples Order
View Product Info MSP430G2x03 2-8 256-512B ≤ 24 USCI Download PDF Download Order Samples Order
View Product Info MSP430G2x33 2-16 256-512B ≤ 24 USCI Comp, ADC10 Download PDF Download Order Samples Order
View Product Info MSP430F51x1 8-32 1-2 KB ≤ 29 USCI Comp Download PDF Download Order Samples Order
View Product Info MSP430F51x2 8-32 1-2 KB ≤ 29 USCI Comp, ADC10 Download PDF Download Order Samples Order

1 Touch Sense IO: each I/O supports pin oscillation enabling low-cost touch sensing with no external components
2 Timer_D: high-resolution 4ns timer for high-precision touch sensing
3 USI: serial communication interface supporting SPI and I2C
4 USCI: serial communication interface supporting I2C, UART and 2x SPI


MSP430 Capacitive Touch Sense Software Library

The royalty-free MSP430 Capacitive Touch Sense Software Library gives developers the option to add touch sense capabilities to any MSP430 microcontroller consuming as little as 1KB of program memory. The open-source software library eliminates the need to develop complex touch sensing algorithms and supports various capacitive touch sensors, including buttons, sliders, wheels and proximity.

Capacitive Touch Optimized Microcontrollers

The Capacitive Touch Sense Software Library supports all MSP430 devices, and some include new peripherals optimized for touch sensing. The MSP430 Value Line G2xx2/3 devices include capacitive touch sense IOs, which enable developers to interface directly with capacitive touch pads without external components. The MSP430F51x2 devices include Timer_D, a high-performance timer featuring a 4 nanosecond resolution, enabling high-precision touch sensing.


Capacitive Touch Hardware Development Kits

Boost Chip Photo


  • PCB-Based Capacitive Touch Sensing With MSP430 (Rev. A) Capacitive Touch Sense Library
    Download

  • MSP430 Capacitive Single-Touch Sensor Design Guide Getting Started With Capacitive Touch Software Library
    (slaa491.pdf)
    Download

video platform video management video solutions video player {SEO}







Back to top



AB conversion