-
View this page for:
-
United States (In English)
InstaSPIN™ Motor Control Solutions
Breakthrough motor control technology is here!
With premium control in all three phase variable speed, variable load applicationsThe motor ID and auto tuning solution in all variable-speed, variable-load motor applications
InstaSPIN™-FOC (field-oriented-control) technology enables designers — even those with limited motor control experience — to identify, tune and fully control any type of three-phase, variable speed, sensorless, synchronous or asynchronous motor control system in just minutes.
This new technology removes the need for a mechanical motor rotor sensor to reduce system costs and improve operation using TI's new software encoder (sensorless observer) software algorithm, FAST™ (flux, angle, speed and torque), embedded in the read-only-memory (ROM) of Piccolo devices. This enables premium solutions that improve motor efficiency, performance and reliability in all variable-speed and load-motor applications.
Explore InstaSPIN-FOC Click on the wheel to navigate.
Explore Features
InstaSPIN-FOC Benefits
Replace mechanical encoders and resolvers in a "sensorless" Field Oriented Torque Controller (FOC)
- Uses the FAST™ software encoder as a superior rotor flux sensor
Control System Design Accelerated
- Built-in motor parameter identification
- Automatic closed loop current control tuning
- Fully tuned observer and stable torque controller in minutes
Full InstaSPIN™-FOC control system available in ROM
- Select Piccolo™ MCU devices
- Software API and multiple example projects through MotorWare™ Software
Voltage & current filtering insure quality sampled signals to the system
- One time hardware & software calibration
- Offset compensation
Solving the start-up challenge:
FAST software encoder stability at zero speed enables:- Zero speed start-up feature provides 100%+ torque at start and closed loop control with FAST providing angle in less than one electrical cycle
- Full closed loop from zero speed ready - just supply electrical starting angle from additional Initial Position Detection algorithms
Motor Identification
- No datasheet required!
- One time parameter identification based on simple motor nameplate data (max voltage, current)
- Optional Rs on-line feature can track resistance changes and provide compensation during operation
FAST™ Software Encoder
Universal three-phase motor software encoder
- Rotor flux observer / estimator
- Synchronous (BLDC, SPM, IPM)
- Rotor flux compensation for salient IPM motors
- Asynchronous (ACI) motors
- Unique, high quality feedback signals for use in control systems
Control Loop Tuning
FOC current controllers automatically tuned
- Gains calculated from parameters
- User may adjust
- User may use own controllers
Maximum Torque Per Amp for most three phase motors
- Compensation for salient motors supported by user current control, example in MotorWare software projects
Generic speed loop is provided for initial evaluation
- User must tune for mechanical inertia
- User must tune for use across operating conditions
PowerWarp™ Technology
- Optional mode for induction motors
- Produces minimum current use at all times
- Trade-off with dynamic torque response
- Never before seen energy savings occurring during partial load situations
System Flexibility
InstaSPIN™-FOC
- Created for any three phase motor system
- Simple API interface
- Full customization for expert users
Flexibility for different use cases
- FAST™ software encoder as a feedback sensor (ROM memory)
- InstaSPIN™-FOC as a torque controller
- User adjusted (ROM)
- Fully customized (user memory)
- InstaSPIN™-FOC as a cascaded speed and torque controller
- User adjusted (ROM)
- User customized (user memory)
- FAST™ software encoder is the only portion that MUST be run from ROM.
- All other portions are in ROM with source provided in the MotorWare™ software.
Field Control
Field Weakening
- Reduction of produced magnetic field of the motor
- Allows for the rotor to obtain higher speeds than designed
- Resulting loss of torque production
- Needed for most efficient systems where high speeds are only needed for relatively short period of times
- Enables optimum sizing of motor
Field Boosting
- Increased magnetic field of the motor
- Higher torque than designed
- Needed for high starting torque applications
- Enables optimum sizing of motor
Examples in the MotorWare™ software
- Automatic and manual field weakening
- Manual field boosting

Cart