TI InstaSPIN™ Motor Control Solutions

Breakthrough motor control technology is here!
With premium control in all three phase variable speed, variable load applications



TI's InstaSPIN™-enabled real-time controllers

TI's InstaSPIN three-phase motor control solutions are enabled by special libraries in the read-only memory (ROM) of Piccolo microcontrollers (MCUs) that allow you to create products with improved efficiency, performance, and reliability, while reducing development time from months to minutes. TI's InstaSPIN-enabled MCUs provide expertise to designers of sensorless (velocity and torque) or sensored (position, velocity and torque) motor control applications.

Click a part number to learn more.

 

  InstaSPIN
Solution
MHz FPU CLA Co-
Processor
Motors Flash
(KB)
12b
ADC
Chs
PGA CAN QEP USB SPI UART I2C Pins Temp
F28069M -MOTION 90 Y Y 1 or 2 256 16 or 12 -- 1 1 1 2 2 1 100/
80
-40 to
105°C

-40 to
125°C
Q100

F28068M -MOTION -- 256
F28069F -FOC Y 256
F28068F -FOC -- 256
F28062F -FOC -- 128
F28054M -MOTION 60 -- -- 1 or 2 128 16 4 1 1 -- 1 3 1 80
F28054F -FOC 128
F28052M -MOTION 64
F28052F -FOC 64
F28027F -FOC 60 -- -- 1 64 13 -- -- -- -- 1 1 1 48
F28026F -FOC 32