InstaSPIN™ Motor Control Solutions

Breakthrough motor control technology is here!
With premium control in all three phase variable speed, variable load applications



Maximum Control
Minimum Effort

InstaSPIN-MOTION™ features SpinTAC™ precision speed control, unattainable by other methods.

SpinTAC™ Speed Control Features:
  • SpinTAC™ Identify: Estimates system inertia according to the applied torque profile and the measured velocity feedback
  • SpinTAC™ Velocity Control: Regulates velocity loop according to velocity reference, feedback, and acceleration reference
  • SpinTAC™ Velocity Move: Generates a velocity profile based on start velocity, desired velocity, and configured system limitations for acceleration and jerk
  • SpinTAC™ Velocity Plan: Generates sequential velocity setpoints and system limits (acceleration and jerk) according to a user-defined state transition map

  • SpinTAC™ identifies system inertia, and uses it to maximize control
  • Single knob tuning replaces PID tuning
  • Single variable typically works across all system dynamics, dramatically reducing time spent tuning.
  • Rejects system disturbances
  • Rapidly input your motion profile through an easy-to-use graphic interface