-
View this page for:
-
United States (In English)
InstaSPIN™ Motor Control Solutions
Breakthrough motor control technology is here!
With premium control in all three phase variable speed, variable load applicationsInstaSPIN™ sensorless, three-phase motor solutions are offered on a variety of hardware platforms and software tools using TI's Cortex-RM, Cortex-M4, and C2000™ microcontrollers in order to make designing motor control applications easier.
InstaSPIN-BLDC
| Part Number | controlCARD | Driver | Power Range | Software |
|---|---|---|---|---|
| DRV8301-HC-C2-KIT DRV8302-HC-C2-KIT |
Piccolo F28035 | DRV8301 DRV8302 |
60V, 60A | controlSUITE |
| DRV8312-C2-KIT | Piccolo F28035 | DRV8312 | 50V, 3.5A | controlSUITE |
| DRV8301-LS31-KIT | Hercules TMS570LS3137 | DRV8301 | 60V, 60A | MotorWare for Hercules |
| DRV8301-RM48-KIT | Hercules RM48L952 | DRV8301 | 60V, 60A | MotorWare for Hercules |
InstaSPIN-FOC & InstaSPIN-MOTION
| Part Number | controlCARD | Driver | Power Range | Software |
|---|---|---|---|---|
| DRV8312-69M-KIT | Piccolo F28069M | DRV8312 | 52V, 3.5A | MotorWare |
| DRV8301-69M-KIT | Piccolo F28069M | DRV8301 | 60V, 60A | MotorWare |
| TMDSHVMTRINSPIN | Piccolo F28069M, F28027F | Powerex IPM | 350V, 10A | MotorWare |
Motors Available from TI
| Motor Type | Part Number | Sensor | Primary Kit Use |
|---|---|---|---|
| BLDC – High Voltage | HVBLDCMTR | Halls | TMDSHVMTRPFCKIT TMDSHVMTRINSPIN |
| PMSM – High Voltage | HVPMSMMTR | Encoder: internal 2.5k/rev | TMDSHVMTRPFCKIT TMDSHVMTRINSPIN TMDXHVMTRKIT5X |
| ACI – High Voltage | HVACIMTR | Encoder: external 2k/rev | TMDSHVMTRPFCKIT TMDSHVMTRINSPIN TMDXHVMTRKIT5X |
| PMSM – Low Voltage | 2MTR-DYNO, LVSERVOMTR | Encoder: internal 4k/rev | New 2MTR kit coming soon DRV8301-LS31-KIT DRV8301-RM48-KIT |
| BLDC – Low Voltage | BLY172S-24V-4000 Order From Anaheim Automation |
Halls BLY172D-24V-4000-2000SI Includes mounted Encoder |
DRV8312-69M-KIT DRV8312-C2-KIT TMDS2MTRPFCKIT TMDS1MTRPFCKIT |

Cart