Durable HMI Solution
The Durable HMI Solution is an industrial slider or button system that is immune to mechanical fatigue, thereby increasing system functionality, reliability and product lifetime for innumerable industrial and white goods applications.
Solution Features:
- Turnkey haptics solution
- Royalty-free integrated Immersion library of over 100 haptic effects
- I2C or PWM control over ERM or LRA motors with high efficiency output drive, closed-loop motor control, quick device startup, and auto-resonance frequency tracking
- Ultra-low power MSP430G2553 MCU is a cost-effective easy-to-program solution for touch capabilities, enabling touch button and slider functionality
- 2.75-W high efficiency filter-free class-D audio power amplifiers requires only one external component
- Pb-free, highly-efficient, filter-free mono audio power amplifier evaluation module makes development easy
- LRA Haptic Driver Evaluation Kit includes a microcontroller, linear actuator, eccentric rotating mass motor, sample waveforms and capacitive touch buttons which can be used to completely demonstrate and evaluate the DRV2605
|