|
|
Automotive Vision Solution
Check out this end-to-end Automotive Vision solution that is AEC-Q certified, incorporates the high-performance processing capabilities and the multi-Gbps interfaces required for the most sophisticated automotive safety systems on the market today.
Key Solution Features:
- Full HD video processor system-on-chip
- Embedded video codec supports leading standards, H.264, MPEG 4
- GHz ARM® Cortex™-A8 for analytics and overlay
- AEC-Q interface components for high reliability/lower wire count
- 100 MHz Ser/Des with Bi-Directional Control Channel
- I2C back channel for configuration/control
|
|
Product Information:
Download datasheets, order samples and tools
- TMS320DM8148 – High-performance DaVinci™ Digital Media Processor
- DS90UB913Q – 100 MHz 10/12-Bit DC-Balanced FPD-Link III Serializer with Bi-Directional Control Channel
- DS90UB914Q – 100 MHz 10/12-Bit DC-Balanced FPD-Link III Deserializer with Bi-Directional Control Channel
Additional Resources:
|