• View this page for 
  •   United States (In English)
molecule

Texas Instruments and National Semiconductor

TOGETHER, A Unique Chemical/Gas Sensor Solution

Check out a chemical and gas sensor solution that provides onboard processing and a configurable interface, allowing a single detector to be used for multiple sensor types.

Key Solution Features:

  • Configurable AFE with integrated electrode excitation
    • One design solution fits multiple electro-chemical sensors
  • 16-bit MCU for configuration and communication
    • Extremely low power extends battery life and ensures operation under 4mA
    • Enables online or factory programmed configuration and calibration of sensor
  • 4-20mA Current Loop Transmitter
    • Integrated 5V regulator capable of providing system power
    • .05% span error

Product Information: 

Download datasheets, order samples and tools
  • LMP91000 – Configurable AFE Potentiostat
  • MSP430F2003 - 16-bit Ultra-Low-Power Microcontroller
  • XTR117 - 4-20mA Current Loop Transmitter
  • BQ25504 - Ultra-low power boost converter

More Solutions