|
Cost-optimized E-Meter Solution
This cost-efficient smart meter design provides advanced functionality with more memory (Flash, RAM) and communication options to provide a value-line solution for mid-range smart utility metering. This solution is optimized for countries where functionality versus cost is often compromised. The products featured here, along with TI’s other industry-leading innovations in metrology and wireless connectivity, give designers affordable options for engineering a smarter global energy grid.
Key Solution Features:
- Innovative Smart Meter SoC integrates both analog front ends to measure energy, processing power and communication ports to implement application and connectivity functions. The MSP430F6736 metrology system-on-chip includes three high-performance 24-bit sigma-delta A/D converters, to support single-phase with anti-tamper meter implementations.
- New to the industry is TI's powerful RF system-on-chip for 2.4-GHz IEEE 802.15.4, 6LoWPAN and ZigBee® applications ® perfect for smart e-meters. It combines a powerful ARM Cortex M3-based MCU system with up to 32K on-chip RAM and up to 512 K on-chip flash with a robust IEEE 802.15.4 radio.
- The cost-effective high-efficiency, synchronous switching regulator that can provide better than 90% efficiency at light loads. It provides accurate regulation
for a variety of loads across temperature and features several capabilities
including adjustable slow start and cycle by cycle current limiting.
- The small-footprint and low-power 2/1 Triple Channel Digital Isolator with
Noise Filter, is a perfect companion to the common subsystems in a smart
meter. These low-power isolators provide up to 2500 Vrms galvanic isolation for 1 minute per UL
and 4242 Vpk per VDE, and are capable of handling speeds of up to 50 Mbps.
|
|
Product Information:
Download datasheets, order samples and tools
- MSP430F6736 – Smart Meter SoC with on-board AFE
- TPS5432 – Synchronous step down, high efficiency switching regulator
- ISO7131 – Small-Footprint and Low-Power 2/1 Triple Channel Digital Isolator
- UCC28710 – Constant-voltage/current PWM controller
- CC1200 – New! Low power, high performance RF transceiver
- CC2538 – RF Front End, powerful SoC for 2.4-GHz IEEE 802.15.4-2006 and ZigBee® applications
- LM3671 – Step-down DC-DC converter in versions with multiple outputs
- ISO3082 – Isolated 5-V Full-Duplex RS-485 Transceiver
Featured Tool
MSP430F6736 EVM for Metering
- Single-phase electricity meter evaluation module based on the MSP430F6736 device
- E-meter connects to main power, includes inputs for voltage/current, and set up for anti-tampering
- Test the MSP430F673x/F672x MCU to see the accuracy result, wide dynamic range and ease of calibration
- Easy-to-use Energy Library provides metrology software for fast startup, programmable for any user's needs
Order now on TI e-Store >
Literature and Support
|