|
Field Transmitter: Temperature Sensor Solution
Check out this complete Field Transmitter: Temperature Sensor system that speeds the design cycle with the right devices, software, tools and support today, for the temperature sensors of tomorrow.
Key Solution Features:
- Highly integrated solution
- Dual matched-current DACs
- Low-drift internal reference
- Low-noise PGA, temperature sensor, burnout detection
- 24 bits, no missing codes, single-cycle settling, up to 2 kSPS
- 50-/60-Hz rejection
- True continuous background calibration
- Background sensor diagnostics
|
|
Product Information:
Download datasheets, order samples and tools
- ADS1118 - 16-Bit ADC with Integrated MUX, PGA, Temperature Sensor, Oscillator, and Reference
- LMP90100 – Multi-Channel, Low Power 24-Bit Sensor AFE with True Continuous Background Calibration
- MSP430FR5739 – Mixed Signal Microcontroller - featuring embedded FRAM nonvolatile memory, ultralow power 16-bit MSP430 CPU, and different peripherals targeted for various applications
Tools:
|