|
Automotive Camera Systems SolutionsFPD-Link III with Power-Over-Coax
Check out this complete camera system solution for automotive. The combination of FPD-Link III DS90UB913A/14A and power components LM34919B-Q1 and LP3907-Q1 provide a solution for a small form factor camera module with minimum footprint power supply requirements and reduced connector count and size by using only a single coax cable for uncompressed megapixel camera data, control signals and power supply.
Key Solution Features:
- Reduced cable harness cost: coaxial cable is less than half the cost of standard Shielded Twisted Quad (STQ) and allows for reduced installation time with lower complexity. This solution requires no separate power supply line.
- Reduced cable harness weight: coaxial cable is less than half the weight of standard Shielded Twisted Quad (STQ)
- Reduced connector size: this solution provides 30% smaller connectors by using coaxial cable
- Reduced camera module size, lower connector count: with fewer connectors and reduced power loss, this solution provides reduced camera module size and lower cost across the solution.
|
|
Product Information:
Key Products
- DS90UB913A-Q1 - 25-100MHz 10/12-Bit FPD-Link III SERIALIZER
- DS90UB914A-Q1 - 25-100MHz 10/12-Bit FPD-Link III Deserializer
- LP3907–Q1 - Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C-Compatible Interface
- LM34919B–Q1 – Ultra-Small 40 V, 600 mA Constant On-Time Buck Switching Regulator
Tools
Other Resources
|