|
|
Key Products:
Download datasheets, order samples and tools
- AM3359: Sitara™ ARM®Cortex™-A8 Processor with integrated Programmable Real-time Unit (PRU) architected to implement real-time communication technologies used in a broad range of industrial automation equipment
- TLK110: Low-power, full-feature Industrial 10/100 Ethernet PHY Transceiver with integrated cable diagnostics capable of error-free operation up to 150 meters
- ISO1176T: Isolated Profibus® RS-485 transceiver with integrated transformer driver capable of data rates to 40 Mbps providing galvanic isolation of 3000-Vrms and transient immunity of 50 kV/µs
- ISO1050: Isolated CAN transceiver that meets the specifications of the ISO11898-2 standard providing galvanic isolation of 5000-Vrms and transient immunity of 50 kV/µs
- TPS65910A: Integrated Power Management IC w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN
|