|
IP Net Camera Solution
Check out this high performance IP Net Camera solution that operates with industry leading low power. This solution features a flexible sensor interface device that reduces power and BOM, a processor that delivers excellent low light performance and a power module that boosts efficiency.
Key Solution Features:
- HD video processing up to1080p 60 fps H.264
- 4 K x 2 K or higher resolution video
- Excellent Low light performance
- Face detection
- Video stabilization
- Flexible 1080p60 image sensor receiver
- Bridges the interface between various video image sensors and the processor
- Receives serial data of Aptina HiSPi™, Panasonic LVDS, and Sony LVDS parallel
- 10-/12-/14-/16-bits per pixel
- Outputs parallel CMOS at 18.5 MHz to 162 MHz, from VGA to 1080p60
- Low power IP camera power module
- Less than four watt system solution power
- 90+% efficiency on 5 V operation
- Lower thermal generation
- Cost effective
|
|
Product Information:
Download datasheets, order samples and tools
- SN65LVDS324 - High definition image sensor receiver with low light capability, 1080p60 resolution and video analytics
- TMS320DM385 – DaVinci™ digital media processor low-light technology and high-efficiency compression
- TPS23753A – IEEE 802.3-2005 PoE interface and isolated converter controller with enhanced ESD ride-through
- TPS5432 – 2.95 V to 6 V input, 3 A synchronous step-down converter
- TPS63036 – High efficient single inductor buck-boost converter with 1-A switches
- LM27313 - 1.6 MHz Boost Converter With 30 V Internal FET Switch
Design Package:
Recommended Tools:
- SN65LVDS324 – High definition image sensor receiver
- TPS5432 – 95 V to 6 V Input, 3 A Synchronous Step-Down Converter EVM
- TPS23753A – 5 V out, 7 W, IEEE 802.3-2005 compliant, PD controller EVM
- TPS63036 – a highly efficient, single-inductor, buck-boost converter EVM
Literature and Support:
|