|
Military Radar Solution
Whether the military design uses a phased array radar architecture with many receive channels and baseband sampling, or a lower channel count, high IF sampling approach is used – TI has an ADC family that provides the best power/noise/accuracy solution to fit the job.
Solution Features:
- Phased array architecture w/ baseband sampling
- High channel count options enabling smallest solutions
- Speeds up to 200 MSPS
- Best power/noise optimization in the industry
- High IF sampling architecture
- 1 or 2 channel options
- Speeds up to 3.6 GHz
- Unmatched high-speed performance for highest accuracy applications
|
|
Product Information:
Download datasheets, order samples and tools
Phased array architecture with baseband sampling
- ADS5295 - Octal channel 12-bit, 100 MSPS high-SNR and low-power ADC
- DAC34SH84 - Quad-channel, 16-bit, 1.5 GSPS digital-to-analog converter (DAC)
- LMK04906 - Ultra-low noise clock jitter cleaner/multiplier with six programmable outputs
High IF sampling architecture
- ADC12D1600RF - 12-bit, 3.2 GSPS RF sampling ADC
- DAC34SH84 - 16-bit, 1.5 GSPS digital-to-analog converter (DAC)
- LMK04906 - Ultra-low noise clock jitter cleaner/multiplier with six programmable outputs
|