Delivering MORE for our Customers

A Flexible Brushless DC Motor Drive Solution

Check out a brushless DC motor drive solution that provides programmable processing for multiple BLDC motor applications, coupled with 100V MOSFET drivers for advanced control of high torque motors.

Key Solution Features:

  • 48V and 96V based eBike and Light Electric Vehicles applications
    • Longer range and greater torque
  • Single and three phase motors, sensor and sensor-less applications
    • Programmable processor accommodates many motor configurations
  • Configurable digital engine allows for new levels of performance and system flexibility
    • Different drive profiles, i.e., range vs. acceleration vs. torque can be implemented for any given application