Delivering MORE for our Customers

Power Line Communication (PLC) Solution

TI’s PLC modem systems provide the best performing communication platform for today’s Smart Grid networks around the world.

Modern PLC networks utilize OFDM modulation techniques to increase data throughput rates and reliability in inherently noisy environments such as electric grids. And due its successful history of OFDM expertise Texas Instruments has long been a pioneer in developing OFDM communications technology.

TI’s PLC solutions provide the flexibility of a single hardware and software design that can support multiple standards and therefore a single global platform, which reduce R&D costs and speed time to market. Learn more at

Key Solution Features:

  • Complete, certified and field-tested PLC modem for PRIME/G3 PLC standards  
  • Fully integrated high-output Tx/Rx analog front end for PLC supports FSK, SFSK, OFDM (PRIME, G3 compliant); Direct digital interface to TI PLC processor with up to 20-VPP output at 1.5 A
  • Optimized F2806x Piccolo MCU provides the power of the C28x core and CLA, coupled with integrated control peripherals in low pin-count devices
  • Circuit initialization and timing supervision processor-based solution
  • TMDSPLCKIT-V3 C2000™ Power Line Modem Developer’s Kit includes two PLC modems, PRIME or G3 PLC software, built-in USB JTAG emulation, all necessary power and connection cables, 32KB limited Code Composer Studio™ (CCS) integrated development environment


Tool Description
TMDSPLCKIT-V3 C2000™ Power Line Modem Developer's Kit Two PLC modems; PLC software supporting OFDM (PRIME, G3-PLC and 1901.2); Built in USB JTAG emulation and more
PLC Software Packages Browse through a complete menu for all global PLC Standards

Optimized TI Chipsets for PLC

PLC Standard Frequency Band TI Chipset
G3 FCC, ARIB TMS320F28M35 + AFE032 (Preview)
IEEEP1901.2 FCC TMS320F28M35 + AFE032 (Preview)

Ask your TI sales rep for more details.

AFE031 - Integrated Analog Front End for Power Line Communication (PLC)

Product Information: 

Download datasheets, order samples and tools

More Solutions