| RS-232 |
| Part Number |
Description |
Transmitters |
Receivers |
| TRSF3221E |
3-V to 5.5-V Single-Channel RS-232 1-Mbit/s Line Driver/Receiver With +/-15-kV IEC ESD Protection |
1 |
1 |
| TRS3221E |
3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection |
1 |
1 |
| TRS3227E |
3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection |
1 |
1 |
| TRSF3222E |
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection |
2 |
2 |
| TRS232E |
Dual RS-232 Driver/Receiver With IEC61000-4-2 Protection |
2 |
2 |
| TRS202E |
5-V Dual RS-232 Line Driver/Receiver With +/-15 kV ESD Protection |
2 |
2 |
| TRSF3223E |
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver |
2 |
2 |
| TRS3223E |
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection |
2 |
2 |
| TRS3222E |
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection |
2 |
2 |
| TRSF3232E |
3-V to 5.5-V Two-Channel RS-232 1-Mbit/s Line Driver/Receiver |
2 |
2 |
| TRS3318E |
2.5-V 460-Kbps RS-232 Transceiver With +/-15-kV ESD Protection |
2 |
2 |
| TRS3232E |
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection |
2 |
2 |
| TRS3243E |
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection |
3 |
5 |
| TRS3253E |
RS-232 Transceiver With Split Supply Pin For Logic Side |
3 |
5 |
| TRS3386E |
RS-232 Transceiver With Split Supply Pin for Logic Side |
3 |
2 |
| TRS3237E |
3-V to 5.5-V Multichannel RS-232 1-MBit/s Line Driver/Receiver |
5 |
3 |
| TRSF3238E |
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With ±15-kV ESD (HBM) Protection |
5 |
3 |
| TRS3238E |
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD (HBM) Protection |
5 |
3 |