Power Management for FPGAs and Processors

With its robust and diverse portfolio of LDOs, power modules, DC/DC switchers, and PMICs, TI combines easy-to-use solutions with system expertise to help you find the perfect power supply match for your processor or FPGA.

Power for Intel processors

Texas Instruments works closely with Intel® and is an Intel-approved Power Solutions Development Partner. TI has optimized power solutions for Intel's CPU platforms, and offers a host of design support tools to speed your design. These tools include power system reference designs, automated design component calculators, voltage regulation estimators, and more. Below, you will find all the information you need for powering Intel® CPU platforms.

TI Designs

Reference Designs

  • PMP5922 - Sync Buck for Intel Atom E6xx Tunnel Creek (1.25V @ 10mA)
  • PMP5855 - Sync Buck for Intel Atom E6xx Tunnel Creek (1.8V @ 5A)
  • PMP5783 - Synchronous Buck for Intel Core i3, i5, i7 Arrandale SV (1.8V @ 1A)
  • PMP5885 - Sync Buck for Intel Celeron M723 (1.05V @ 15A)
  • TIDA-00507 - High Power Density 9 to 15V In Intel Atom C2000 SoC VCCP & VNN Rail for Microservers Ref Design
  • TIDA-00194 - Power Regulation & Distribution for Intel SkyLake(TM) Processor Platform Reference Design
  • PMP5835 - Intel® Atom E6xx (Tunnel Creek) CPU/GPU core reference design for Embedded PCs
Intel CPU Intel SVID spec TI controller Phases PMBus TI power stage or power block Power stage current sense
Broadwell-DE VR12.5 TPS51631/A 3 No CSD95375/7Q4M CSD95379Q3M Inductor DCR
Broadwell-DE VR12.5 TPS53622 2+0/1+1 Yes CSD95490/1Q5MC
Integrated current sense
Denverton (4 SVID rails, TPS53622x2) VR13 TPS53622 1+1 Yes CSD95490/1Q5MC
Integrated current sense
Denverton (4 SVID rails, TPS53626 x4) VR13 TPS53622 1+0/2+0 No CSD95375/7Q4M CSD95379Q3M Inductor DCR
Skylake-D (Bakerville) VR13 TPS53659x2, TPS53622x2 4+1/2+1/1+1/1+0 Yes CSD95375/7Q4M CSD95379Q3M Inductor DCR
Skylake/Icelake-EP/EN (145W-165W) VCCIN and VCCSA rails VR13 TPS53679 6+1/5+2 Yes CSD95490/1Q5MC

CSD95492/5/6QVM
Integrated current sense
Skylake-EP/EN VCCIO and VMCP rails Denverton VCC, VNN, VDDQ, and VCCRAM rails VR13 TPS53622 2+0/1+1 Yes CSD95490/1Q5MC
CSD95492/5/6QVM
Integrated current sense
Skylake/Icelake-EN(90W-135W) VCCIN and VCCSA rails, VDDQ and VPP rails VR13 TPS53659 4+1 Yes CSD95490/1Q5MC
CSD95492/5/6QVM
Integrated current sense
Avoton, Rangeley VR12 TPS53625 1-2 No CSD95375/7Q4M CSD95379Q3M Inductor DCR
Braswell M and I VR12.1 TPS51623 1-2 No CSD97395 Inductor DCR
Baytrail M and I VR12.1 TPS59641 3+1 No CSD97395 Inductor DCR