Single-Channel, 16-Bit, Programmable Current/Voltage Output DAC for 4-20mA Current Loop Applications - DAC8760

DAC8760 (ACTIVE)

Single-Channel, 16-Bit, Programmable Current/Voltage Output DAC for 4-20mA Current Loop Applications

Description

The DAC7760 and DAC8760 are low-cost, precision, fully-integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices can be programmed as a current output with a range of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA; or as a voltage output with a range of 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V, with a 10% overrange (0 V to 5.5 V, 0 V to 11 V, ±5.5 V, or ±11 V). Both current and voltage outputs can be simultaneously enabled while being controlled by a single data register.

These devices include a power-on-reset function to ensure powering up in a known state (both IOUT and VOUT are disabled and in a Hi-Z state). The CLR and CLR-SEL pins set the voltage outputs to zero-scale or midscale, and the current output to the low end of the range, if the output is enabled. Zero and gain registers can be programmed to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART signal on the current output and can operate with either a single +10-V to +36-V supply, or dual supplies of up to ±18 V. All versions are available in both 6-mm × 6-mm QFN-40 and TSSOP-24 packages.

Features

  • Current Output: 4 mA to 20 mA;
    0 mA to 20 mA; 0 mA to 24 mA
  • Voltage Output:
    • 0 V to 5 V; 0 V to 10 V; ±5 V; ±10 V
    • 0 V to 5.5 V; 0 V to 11 V; ±5.5 V; ±11 V
      (10% Overrange)
  • ±0.1% FSR Total Unadjusted Error (TUE) Max
  • DNL: ±1 LSB Max
  • Simultaneous Voltage and Current Output
  • Internal 5-V Reference (10 ppm/°C, max)
  • Internal 4.6-V Power-Supply Output
  • Reliability Features:
    • CRC Check and Watchdog Timer
    • Thermal Alarm
    • Open Alarm, Short Current Limit
  • Wide Temperature Range: –40°C to +125°C
  • 6-mm × 6-mm QFN-40; TSSOP-24 Packages

View more

Parametrics Compare all products in Precision DAC with 4 to 20mA current output

 
Resolution (Bits)
DAC: Channels
Total Unadjusted Error (Max) (%FSR)
INL (Max) (+/-LSB)
Settling Time (µs)
Output Range Min. (V or mA)
Output Range Max. (V or mA)
Output Type
Interface
Reference: Type
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
Analog Supply (Min) (V)
Analog Supply (Max) (V)
DNL (Max) (+/-LSB)
Digital Supply (Min) (V)
Digital Supply (Max) (V)
Gain Error (Max) (%FSR)
Architecture
Power Consumption (Typ) (mW)
Full Scale Error (Max) (%FSR)
Offset Error (Max) (%)
DAC8760 DAC7750 DAC7760 DAC8750
16     12     12     16    
1     1     1     1    
0.1     0.1     0.1     0.1    
52     2     3     26    
10     10     10     10    
0     0     0     0    
24     24     24     24    
Current
Voltage    
Current     Current
Voltage    
Current    
Serial SPI     Serial SPI     Serial SPI     Serial SPI    
Ext
Int    
Ext
Int    
Ext
Int    
Ext
Int    
Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
24HTSSOP
40VQFN    
24HTSSOP
40VQFN    
24HTSSOP
40VQFN    
24HTSSOP
40VQFN    
3.99 | 1ku     2.49 | 1ku     2.99 | 1ku     3.49 | 1ku    
10     10     10     10    
36     36     36     36    
1     1     1     1    
2.7     2.7     2.7     2.7    
5.5     5.5     5.5     5.5    
0.07     0.07     0.07     0.07    
String     String     String     String    
135     135     135     135    
0.1     0.1     0.1     0.1    
0.1     0.1     0.1     0.1    

Diagrams (1)

Featured companion products

Isolators:

  • ISO7641 - 4kVpk low-power quad-channel, 25Mbps digital isolator
  • ISO7631 - 4kVpk low-power triple-channel, 25Mbps digital isolator

Featured reference design

Single-channel industial voltage and current output driver, isolated, EMC/EMI tested

In addition to the DAC8760, this reference design includes:

  • ISO7641FC - 4kVpk low-power quad-channel, 25Mbps digital isolator

Companion products

Part number Name Datasheet Additional information Why are these companion products?
OPA188 Precision, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier

Technical Documents

Tools & Software

Customers who designed with DAC8760 also designed with OPA188
ISO7141CC 4242-VPK Small-Footprint and Low-Power 3/1 Quad Channel Digital Isolator with Noise Filter

Technical Documents

Tools & Software

Customers who designed with DAC8760 also designed with ISO7141CC
ISO7641FC 4kVpk Low Power Quad Channel, 25Mbps Digital Isolator

Technical Documents

Tools & Software

Customers who designed with DAC8760 also designed with ISO7641FC
LM5069 Positive High Voltage Hot Swap / Inrush Current Controller with Power Limiting

Technical Documents

Tools & Software

Customers who designed with DAC8760 also designed with LM5069
TPS7A30 Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator

Technical Documents

Tools & Software

Customers who designed with DAC8760 also designed with TPS7A30