SIMPLE SWITCHER® Nano Modules and Regulator Product Selector
Buck (Step-Down) Nano Modules
| Series | Product ID | Output Current | Input Voltage | Adj Output Voltage | Freq (kHz) | Sync Rect | Enable | Soft Start | Packaging |
| LMZ Module | LMZ10500 | 0.65A | 2.7V – 5.5V | 0.6V – 3.6V | 2000 | ![]() |
![]() |
![]() |
LLP-MOD8 |
| LMZ10501 | 1A |
Buck (Step-Down) Nano Regulators
| Series | Product ID | Output Current | Input Voltage | Adj Output Voltage | Freq (kHz) | Sync Rect | Enable | Soft Start | Packaging |
| LMR1 | LMR10510 | 1A | 3V – 5.5V | 0.6V – 4.5V | 1600, 3000 | ![]() |
![]() |
LLP-6, SOT-23 | |
| LMR10515 | 1.5A | ||||||||
| LMR10520 | 2A | ||||||||
| LMR10530 NEW | 3A | ![]() |
![]() |
LLP-10 | |||||
| LMR12010 | 1A | 3V – 20V | 0.8V – 16V | ![]() |
![]() |
TSOT-23 | |||
| LMR12015 NEW | 1.5A | 2000 | ![]() |
![]() |
|||||
| LMR12020 NEW | 2A | ![]() |
![]() |
||||||
| LMR14203 | 0.3A | 4.5V – 42V | 0.765V – 34V | 1250 | ![]() |
![]() |
|||
| LMR14206 | 0.6A | ![]() |
![]() |
||||||
| LMR2 | LMR24210 | 1A | 0.8V – 24V | 1000 max | ![]() |
![]() |
![]() |
micro SMD-28 | |
| LMR24220 | 2A | ![]() |
![]() |
![]() |
Boost (Step-Up)/Inverting Nano Regulators
| Series | Product ID | Output Current | Input Voltage | Adj Output Voltage | Freq (kHz) | Sync Rect | Enable | Soft Start | Packaging |
| LMR6 | LMR62421 | 2.1A | 2.7V – 5.5V | 3V – 24V | 1600 | ![]() |
![]() |
SOT-23, LLP-6 | |
| LMR62014 | 1.4A | 2.7V – 14V | 3V – 20V | ![]() |
SOT-23 | ||||
| LMR64010 | 1A | 3V – 40V | ![]() |
||||||
| LMR61428 NEW | 2.85A | 1.2V – 14V | 3V – 14V | 2000 | ![]() |
||||
| LMR7 | LMR70503 NEW | 0.32A | 2.7V – 5.5V | -0.9V – -5.5V | 500 min | ![]() |
![]() |
microSMD 8 |

Cart