Current Sharing with SIMPLE SWITCHER® LMZ Power Modules


 

The new LMZ2-series power modules allow for paralleling multiple modules for up to 60A of output current in high current intermediate rail and FPGA applications.


LMZ10504 complies with EN55022 (CISPR22) Class B EMI Standard



When a load current higher than 10A is required by the application, the new LMZ2-series power modules can be configured for load sharing between multiple devices.

Current sharing is enabled on four of our latest power modules:

Series Product ID Output Current Input Min Voltage Input Max Voltage Output Min Output Max Freq (kHz) Freq Sync Current Sharing Pkg
LMZ220xx LMZ22008 8A 6V 20V 0.8V 6V 315-600 TO-PMOD11
LMZ22010 10A
LMZ236xx LMZ23608 8A 6V 36V 0.8V 6V 315-600 TO-PMOD11
LMZ23610 10A

To share the load current between the devices, simply connect the SH share pin of all current sharing modules, configure one module as the master, and configure the rest of the modules as slaves. In just three easy steps you can achieve greater than 10 Amps!

For more information on current sharing, include in-phase and multi-phase operation, please see the application note: