SIMPLE SWITCHER® Power Module Selector


 
Series Product ID Output Current Input Min Voltage Input Max Voltage Output Min Output Max Freq (kHz) Freq Sync Current Sharing Pkg Boards
Nano LMZ10500 0.65A 2.7V 5.5V 0.6V 3.6V 2000     LLP-MOD8 Demo/Eval Boards
LMZ10501 1A
LMZ1050x
(Note 1)
LMZ10503 3A  2.95V 5.5V 0.8V 5V 1000     TO-PMOD7
LMZ10504 4A 
LMZ10505 5A
LMZ1200x
(Note 1)
LMZ12001 1A  4.5V 20V 0.8V 6V 1000 max     TO-PMOD7
LMZ12002 2A 
LMZ12003 3A
LMZ1420x
(Note 1)
LMZ14201 1A  6V 42V 0.8V 6V 1000 max     TO-PMOD7
LMZ14202 2A 
LMZ14203 3A
LMZ1420xH LMZ14201H 1A  6V 42V 5V 24V 1000 max     TO-PMOD7
LMZ14202H 2A 
LMZ14203H 3A
LMZ2200x LMZ22003 3A 6V 20V 0.8V 6V 650-950   TO-PMOD7
LMZ22005 5A
LMZ2360x LMZ23603 3A 6V 36V 0.8V 6V 650-950   TO-PMOD7
LMZ23605 5A
LMZ120xx LMZ12008 8A 6V 20V 0.8V 6V 360     TO-PMOD11
LMZ12010 10A
LMZ136xx LMZ13608 8A 6V 36V 0.8V 6V 360     TO-PMOD11
LMZ13610 10A
LMZ220xx LMZ22008 8A 6V 20V 0.8V 6V 315-600 TO-PMOD11
LMZ22010 10A
LMZ236xx LMZ23608 8A 6V 36V 0.8V 6V 315-600 TO-PMOD11
LMZ23610 10A
Note 1: Extended -55˚ C ambient temperature versions also available