SIMPLE SWITCHER® Power Modules Evaluation Modules (EVMs) and Reference Designs


 

SIMPLE SWITCHER® Power Module Demonstration Boards

LMZ Power Module Demonstration BoardThe SIMPLE SWITCHER® power module demonstration board is optimized for minimized board area and ease-of-use. By utilizing an integrated shielded inductor, an all-ceramic capacitor design, and a minimum number of external passive components placed on both sides of the PCB, the power module DEMO board shows the ultimate in high power density power supply design.

SIMPLE SWITCHER® Power Module Evaluation Boards

LMZ Power Module Evalualtion BoardThe SIMPLE SWITCHER® power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low radiated EMI of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is easy, with all larger-sized passive components placed on the top side of the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.


FPGA Development Kits Powered by SIMPLE SWITCHER Products



Links to Board Design Resources and Ordering Information

Product ID Input Voltage Output Voltage Output Current Demo Board Evaluation Modules
LMZ10500 2.7 to 5.5V 0.6 to 3.6V 0.65A   LMZ10500EVAL
LMZ10501 1A LMZ10501DEMO LMZ10501EVAL
LMZ10503 2.95 to 5.5V 0.8 to 5V 3A   LMZ10503EVAL
LMZ10504 4A LMZ10504DEMO LMZ10504EVAL
LMZ10505 5A   LMZ10505EVAL
LMZ12001 4.5 to 20V 0.8 to 6V 1A   LMZ12001EVAL
LMZ12002 2A   LMZ12002EVAL
LMZ12003 3A LMZ12003DEMO LMZ12003EVAL
LMZ14201 6 to 42V 1A   LMZ14201EVAL
LMZ14202 2A   LMZ14202EVAL
LMZ14203 3A LMZ14203DEMO LMZ14203EVAL
LMZ14201H 6 to 42V 5 to 24 1A   LMZ14201HEVAL
LMZ14202H 2A   LMZ14202HEVAL
LMZ14203H 3A   LMZ14203HEVAL
LMZ22003 6 to 20V 0.8 to 6V 3A   LMZ22003EVAL
LMZ22005 5A   LMZ22005EVAL
LMZ23603 6 to 36V 3A   LMZ23603EVAL
LMZ23605 5A LMZ23605DEMO LMZ23605EVAL
LMZ12008 6 to 20V 8A   LMZ12008EVAL
LMZ12010 10A LMZ12010DEMO LMZ12010EVAL
LMZ13608 6 to 36V 8A   LMZ13608EVAL
LMZ13610 10A LMZ13610DEMO LMZ13610EVAL
LMZ22008 6 to 20V 8A   LMZ22008EVAL
LMZ22010 10A   LMZ22010EVAL
LMZ23608 6 to 36V 8A   LMZ23608EVAL
LMZ23610 10A   LMZ23610EVAL