LM2267x/LM22680 SIMPLE SWITCHER® Regulator Series


 

LM2267xThe LM2267x/LM22680 SIMPLE SWITCHER Step-Down Regulator Series is the next generation of highly popular LM267x SIMPLE SWITCHER Regulators. Numerous enhancements and improvements have been added such as an input range down to 4.5V, tighter output accuracy, adjustable switching frequency, a precision enable, and thermally enhanced green packages.

These new SIMPLE SWITCHER Regulators together with WEBENCH® Power Designer provide fast and easy design-in while delivering performance and flexibility to meet your design and application requirements.

 


Features

  • Wide Input Voltage Range from 4.5V - 42V
  • Load Currents from 0.5A – 5A
  • Adjustable and Fixed Output Voltages
  • Adjustable and Fixed Switching Frequencies (up to 1MHz) for optimal size and efficiency
  • External Soft Start
  • Precision Enable
  • Internally compensated voltage mode control minimizes external component count
  • Vout accurate within 2.0%, worst case
  • Adjustable current limit
  • Frequency Sync up to 1MHz
  • PSOP-8 and TO263-7 THIN packages


Product Information

Product ID Eval Board App Notes VIn (V) IOut (A) Adj Cur Limit Soft Start Enable Adj. Freq. Package
THIN TO-263 PSOP-8
LM22674 AN-1895 4.5-42 0.5     Yes     Yes
LM22671 AN-1895 4.5-42 0.5   Yes Yes Yes   Yes
LM22675 AN-1896 4.5-42 1.0     Yes     Yes
LM22672 AN-1896 4.5-42 1.0   Yes Yes Yes   Yes
LM22680 AN-1911 4.5-42 2.0   Yes Yes Yes   Yes
LM22670 AN-1885
AN-1888
4.5-42 3.0     Yes Yes Yes Yes
LM22673 AN-1894 4.5-42 3.0 Yes Yes     Yes Yes
LM22676 AN-1885 4.5-42 3.0     Yes   Yes Yes
LM22677 AN-1892 4.5-42 5.0     Yes Yes Yes  
LM22678 AN-1892 4.5-42 5.0     Yes   Yes  
LM22679 AN-1891 4.5-42 5.0 Yes Yes     Yes  

Note: All parts available with either fixed VOut of 5.0V or adjustable VOut of 1.285 - 30V